TIDA-010944

Single-phase and split-phase shunt energy metrology reference design

TIDA-010944

Design files

Overview

This reference design implements a single-phase with neutral or split-phase energy measurement subsystem using one isolated and one non-isolated standalone multichannel analog-to-digital converters (ADCs) with two shunts. The combination of shunt sensors and a low-power linear 3D Hall-effect sensor, TMAG5273, provides both protection and enables the detection of magnetic tampering attacks. The reference design achieves class 0.2 S accuracy across 4000:1 input range (25mA to 100A) with 4kHz sampling rate and uses a TI Arm® Cortex®-M0+ host microcontroller for calculating the metrology parameters. The necessary software functionality is implemented in MSPM0-SDK Version: 2.01.00.03 and can be compiled with TI Code Composer Studio™.

Features
  • Single-phase two-wire (1P2W) class 0.2 S shunt metrology subsystem for electricity meters
  • Split-phase two-wire (2P2W) class 0.2 S shunt metrology subsystem for electricity meters
  • Energy metrology software with pulsed outputs to a reference test system including results displaying on a Microsoft® Windows® PC GUI
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

PDF | HTML
TIDUF72.PDF (1800 KB)

Reference design overview and verified performance test data

TIDMD54.PDF (305 KB)

Detailed overview of design layout for component placement

TIDMD53.PDF (161 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDMD56.ZIP (2600 KB)

Files used for 3D models or 2D drawings of IC components

TIDCGQ5.ZIP (861 KB)

Design file that contains information on physical board layer of design PCB

TIDMD55.PDF (1272 KB)

PCB layer plot file used for generating PCB design layout

TIDMD52.PDF (544 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

Linear & low-dropout (LDO) regulators

TPS709150-mA, 30-V, ultra-low-IQ, low-dropout voltage regulator with reverse current protection and enable

Data sheet: PDF | HTML
General-purpose MCUs

MSPM0G110680MHz Arm® Cortex®-M0+ MCU with 64KB flash 32KB SRAM 2x12-bit 4Msps ADC, op-amp

Data sheet: PDF | HTML
RS-232 transceivers

TRS3232E3- to 5.5-V dual channel 250kbps RS-232 line driver/receiver with +/-15-kV IEC-ESD protection

Data sheet: PDF | HTML
Digital isolators

ISO6731General-purpose, triple-channel, 2/1, digital isolator

Data sheet: PDF | HTML
Multi-axis linear & angle position sensors

TMAG5273Low-power linear 3D Hall-effect sensor with I²C interface

Data sheet: PDF | HTML
Isolated ADCs

AMC131M03Three-channel, simultaneous-sampling 24-bit isolated delta-sigma ADC

Data sheet: PDF | HTML
Precision ADCs

ADS131M02Two-channel, 24-bit, 64-kSPS, simultaneous-sampling, delta-sigma ADC

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Design guide Single-Phase and Split-Phase Shunt Energy Metrology Reference Design PDF | HTML Aug 5, 2024

Related design resources

Software development

SOFTWARE DEVELOPMENT KIT (SDK)
MSPM0-SDK MSPM0 software development kit (SDK)

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos