TIDA-010276

36V, 50A 3-phase GaN inverter reference design for BLDC motor control

TIDA-010276

Design files

Overview

This design demonstrates a 36V, 50A gallium nitride (GaN) field-effect transistor (FET) power stage for driving a three-phase brushless DC motor in cordless tools operating from a 5-cell Li-ion battery to a 10-cell battery pack. This reference design uses the LMG3100R017 GaN FET with integrated GaN-FET drive to improve the motor control system efficiency and performance. Additionally, the design offers a TI BoosterPack™ Plug-in Module compatible with 3.3V I/O interface that can connect to a C2000™ MCU LaunchPad™ development kit or MSPM0 MCU LaunchPad development kit for quick and easy performance evaluation of TI GaN technology.

Features
  • 6.50mm × 4.0mm LMG3100R017 GaN FET with integrated driver enables high power density and easy PCB layout
  • High efficiency (> 99% peak) at 20kHz PWM enables operation at 25°C ambient up to 50A peak current without heat sink, 98.5% efficiency at 80kHz PWM in 50A peak current
  • LMG3100R017 enables operation at higher PWM frequencies to help reduce DC-bus capacitor size and height by replacing electrolytic with ceramic capacitors
  • Zero reverse recovery losses reduce switch node oscillations
  • Low dead time of <20ns minimizes phase voltage distortions
  • Supports high-speed motor control with high PWM frequency
  • Uses low-side current sampling, and adds phase voltage sampling to support verification of sensorless field-oriented control (FOC) or sensorless trapezoidal control
Download View video with transcript Video

Design files & products

Design files

Download ready-to-use system files to speed your design process.

PDF | HTML
TIDUF86A.PDF (2286 KB)

Reference design overview and verified performance test data

TIDMDS9.PDF (622 KB)

Detailed overview of design layout for component placement

TIDMDS8.PDF (340 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDMDT1B.ZIP (4823 KB)

Files used for 3D models or 2D drawings of IC components

TIDCGV2.ZIP (1070 KB)

Design file that contains information on physical board layer of design PCB

TIDMDT0.PDF (2584 KB)

PCB layer plot file used for generating PCB design layout

TIDMDS7A.PDF (1097 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

Linear & low-dropout (LDO) regulators

TPS7B81150-mA, off-battery (40-V), ultra-low-IQ, low-dropout (LDO) voltage regulator with enable

Data sheet: PDF | HTML
General-purpose op amps

OPA4323Quad, 5.5-V, 20-MHz, zero-cross low-noise (6 nV/√Hz) RRIO operational amplifier

Data sheet: PDF | HTML
DC/DC converters

LMR38010SIMPLE SWITCHER® 80-V, 1.0-A, 2.2-MHz step-down converter with 40-µA IQ

Data sheet: PDF | HTML
Thermistors

TMP611%, 10-kΩ linear thermistor in 0402, 0603/0805 and through hole packages

Data sheet: PDF | HTML
Gallium nitride (GaN) power stages

LMG3100R017100V 1.7mΩ GaN FET with integrated driver

Data sheet: PDF | HTML

Start development

Hardware development

Development kit

LAUNCHXL-F2800137 — TMS320F2800137 LaunchPad™ development kit for C2000™ real-time MCU

This design demonstrates a 36V, 50A gallium nitride (GaN) field-effect transistor (FET) power stage for driving a three-phase brushless DC motor in cordless tools operating from a 5-cell Li-ion battery to a 10-cell battery pack. This reference design uses the LMG3100R017 GaN FET with integrated (...)
Supported products & hardware

Supported products & hardware

Hardware development
Reference design
TIDA-010276 36V, 50A 3-phase GaN inverter reference design for BLDC motor control
In stock
Limit:
Out of stock on TI.com
Not available on TI.com

LAUNCHXL-F2800137 TMS320F2800137 LaunchPad™ development kit for C2000™ real-time MCU

close
Latest version
Version: null
Release date:
Hardware development
Reference design
TIDA-010276 36V, 50A 3-phase GaN inverter reference design for BLDC motor control
Evaluation board

LP-MSPM0G3507 — MSPM0G3507 LaunchPad™ development kit for 80-MHz Arm® Cortex®-M0+ MCU

This design demonstrates a 36V, 50A gallium nitride (GaN) field-effect transistor (FET) power stage for driving a three-phase brushless DC motor in cordless tools operating from a 5-cell Li-ion battery to a 10-cell battery pack. This reference design uses the LMG3100R017 GaN FET with integrated (...)
EVM user’s guide: PDF | HTML
Supported products & hardware

Supported products & hardware

Hardware development
Reference design
TIDA-010264 MCU based medical alarm with supercapacitor backup reference design TIDA-010276 36V, 50A 3-phase GaN inverter reference design for BLDC motor control TIDA-010935 Solar power line communication reference design TIDA-010985 Resistive-bridge insulation monitoring device for 800V DC systems with large Y cap reference design
Evaluation board
PLC010935BP PLC010935BP BoosterPack™ plug-in module for solar power line communication reference design
In stock
Limit:
Out of stock on TI.com
Not available on TI.com

LP-MSPM0G3507 MSPM0G3507 LaunchPad™ development kit for 80-MHz Arm® Cortex®-M0+ MCU

close
Latest version
Version: null
Release date:
Hardware development
Reference design
TIDA-010264 MCU based medical alarm with supercapacitor backup reference design TIDA-010276 36V, 50A 3-phase GaN inverter reference design for BLDC motor control TIDA-010935 Solar power line communication reference design TIDA-010985 Resistive-bridge insulation monitoring device for 800V DC systems with large Y cap reference design
Evaluation board
PLC010935BP PLC010935BP BoosterPack™ plug-in module for solar power line communication reference design

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Design guide 36V 50A Three-Phase GaN Inverter Reference Design for BLDC Motor Control (Rev. A) PDF | HTML Jul 21, 2025

Related design resources

Software development

GUI FOR EVALUATION MODULE (EVM)
MOTORSTUDIO Motor Studio GUI for tuning and evaluating BLDC motor drivers
SOFTWARE DEVELOPMENT KIT (SDK)
C2000WARE-MOTORCONTROL-SDK MotorControl software development kit (SDK) for C2000™ MCUs

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos