TIDA-010263

TIDA-010263

Design files

Overview

This reference design gives an example implementation of an IO-Link device interface. The design includes the IO-Link device physical layer (PHY) including a low-dropout (LDO) as well as a low-power microcontroller. This combination supports IO-Link COM3 transfer rate and a cycle time of 400μs. The MSPM0 microcontroller integrates an internal oscillator, so the MCU is able to run this application without the need of an external crystal, saving cost and space.

Features
  • Crystal-less operation with internal 32-MHz oscillator
  • Low-power Arm® Cortex® M0+ microcontroller with IO-Link device stack developed by TEConcept
  • Two-chip design with PHY internal 20-mA LDO
  • Device transceiver with integrated EMC protection according to IEC 61000-4-2 (ESD), IEC 61000-4-4 (EFT), and IEC 61000-4-5 (Surge)
  • Limited output driver rise time and fall time to minimize overshoots and EMI
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

PDF | HTML
TIDUF41A.PDF (1353 KB)

Reference design overview and verified performance test data

Products

Includes TI products in the design and potential alternatives.

IO-Link & digital I/Os

TIOL112 — IO-Link device transceiver with low residual voltage and integrated surge protection

Data sheet: PDF | HTML
Low-power MCUs

MSPM0L1306 — 32-MHz Arm® Cortex®-M0+ MCU with 64-KB flash, 4-KB SRAM, 12-bit ADC, comparator, OPA

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Design guide IO-Link device implementation for sensors and actuator reference design (Rev. A) PDF | HTML Jun 5, 2024

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos