TIDA-010254

Battery-powered mmWave radar sensor with sub-1-GHz and Bluetooth® 5.2 reference design

TIDA-010254

Design files

Overview

This industrial reference design demonstrates the use of a battery powered IWRL6432 60-GHz mmWave radar with a sub-1 GHz or Bluetooth® 5.2 wireless communication. This design has been demonstrated with people-counting and tracking, and motion tracking applications from a Li-battery that send out the result to a remote host by sub-1G or Bluetooth, while also compatible with any existing IWRL6432 software. This reference design uses a LAUNCHXLCC1352R1 wireless microcontroller LaunchPad™ with a PC GUI to visually show radar sensing data and detecting results.

Features
  • Low-power mmWave radar leveraging 57-GHz to 64-GHz capable IWRL6432
  • Long-range, low-power sub-1 GHz or BLE wireless connectivity using the CC1352R
  • Battery powered for high-efficiency and small form factor
  • Power optimized test results
  • Demonstrates people counting and tracking software
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

PDF | HTML
TIDUF51.PDF (2789 KB)

Reference design overview and verified performance test data

TIDMC57.PDF (423 KB)

Detailed overview of design layout for component placement

TIDMC58.PDF (311 KB)

Detailed overview of design layout for component placement

TIDMC55.PDF (157 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDMC56.PDF (142 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDMC61A.ZIP (5319 KB)

Files used for 3D models or 2D drawings of IC components

TIDMC62.ZIP (3984 KB)

Files used for 3D models or 2D drawings of IC components

TIDCGJ3.ZIP (760 KB)

Design file that contains information on physical board layer of design PCB

TIDCGJ4.ZIP (576 KB)

Design file that contains information on physical board layer of design PCB

TIDMC59.PDF (2441 KB)

PCB layer plot file used for generating PCB design layout

TIDMC60.PDF (1251 KB)

PCB layer plot file used for generating PCB design layout

TIDMC53.PDF (5010 KB)

Detailed schematic diagram for design layout and components

TIDMC54.PDF (2011 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

Battery charger ICs

BQ25616Standalone 1-cell 3.0-A buck battery charger with power path and 1.2-A boost operation

Data sheet: PDF | HTML
DC/DC converters

TPS6285022.7-V to 6-V, 2-A, adjustable-frequency, step-down converter in SOT583 package

Data sheet: PDF | HTML
DC/DC converters

TPS638062.5-A high-efficient buck-boost converter with optimized load step response in tiny WCSP

Data sheet: PDF | HTML
Hall-effect latches & switches

DRV5032Low-power (5Hz, <1µA) low-voltage (up to 5.5V) switch

Data sheet: PDF | HTML
Humidity sensors

HDC30200.5% RH digital humidity sensor, 0.19% long-term drift, 400 nA, 4-sec response time, NIST traceable

Data sheet: PDF | HTML
Industrial mmWave radar sensors

IWRL6432Single-chip low-power 57-GHz to 64-GHz industrial mmWave radar sensor

Data sheet: PDF | HTML
Light sensors

OPT3005Ambient light sensor (ALS) for video surveillance cameras

Data sheet: PDF | HTML
Sub-1 GHz wireless MCUs

CC1352RSimpleLink™ Arm Cortex-M4F multiband Sub-1GHz & 2.4GHz wireless MCU with EdgeAI support

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Design guide Battery-Powered mmWave Radar Sensor w/ Sub-1 GHz and Bluetooth® 5.2 Ref. Design PDF | HTML Nov 16, 2023

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos