TIDA-010253

Battery control unit reference design for energy storage systems

TIDA-010253

Design files

Overview

This reference design is a central controller for a high-voltage Lithium-ion (Li-ion), lithium iron phosphate (LiFePO4) battery rack. This design provides driving circuits for high-voltage relay, communication interfaces, (including RS-485, controller area network (CAN), daisy chain, and Ethernet), an expandable interface to humidity sensor, high-voltage analog-to-digital converter (ADC), and current sensor.

This design uses a high-performance microcontroller to develop and test applications. These features make this reference design applicable for a central controller of high-capacity battery rack applications.

Features
  • Interface complies with Sitara MCU controlCARD                                            
  • Full communication interface including isolated CAN, RS-485, and Ethernet                                            
  • Robust drive channels for relay coils                                            
  • Robust daisy-chain communication channels                                            
  • Comprehensive interface with humidity sensor, real-time clock, watchdog, and high voltage ADC                                            
     
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

PDF | HTML
TIDUF55.PDF (1037 KB)

Reference design overview and verified performance test data

TIDMC35.PDF (921 KB)

Detailed overview of design layout for component placement

TIDMC34.PDF (227 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDMC37.ZIP (7993 KB)

Files used for 3D models or 2D drawings of IC components

TIDCGI9.ZIP (1424 KB)

Design file that contains information on physical board layer of design PCB

TIDMC36.PDF (4780 KB)

PCB layer plot file used for generating PCB design layout

TIDMC33.PDF (1862 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

Noninverting buffers & drivers

SN74LVC2G17-Q1Automotive 2-ch, 1.65-V to 5.5-V buffers with Schmitt-Trigger inputs

Data sheet: PDF
Real-time clocks (RTCs) & timers

BQ32000Serial real-time clock (RTC) with battery backup and trickle charge

Data sheet: PDF | HTML
Isolated CAN transceivers

ISO1042Isolated CAN transceiver with 70-V bus fault protection & flexible data rate

Data sheet: PDF | HTML
Transformer drivers

SN6505BLow-noise, 1-A, 420-kHz transformer driver with soft start for isolated power supplies

Data sheet: PDF | HTML
High-side switches

TPS4H160-Q140-V, 160-mΩ, 4-ch automotive smart high-side switch with adjustable current limit

Data sheet: PDF | HTML
Linear & low-dropout (LDO) regulators

TPS7A16100-mA, 60-V, ultra-low-IQ, low-dropout (LDO) voltage regulator with power good and enable

Data sheet: PDF | HTML
DC/DC converters

LMR5145036-V, 5-A synchronous buck converter

Data sheet: PDF | HTML
Ideal diode & ORing controllers

LM74701-Q1Automotive 3.2-V to 65-V reverse battery protection ideal diode controller with integrated VDS clamp

Data sheet: PDF | HTML
Isolated RS-485 transceivers

ISO1410EMC protected, 500-Kbps, half-duplex, 5-kVrms isolated RS-485 & RS-422 transceiver

Data sheet: PDF | HTML
Humidity sensors

HDC30200.5% RH digital humidity sensor, 0.19% long-term drift, 400 nA, 4-sec response time, NIST traceable

Data sheet: PDF | HTML
Isolated power modules (integrated transformer)

UCC12050500-mW, high-efficiency, 5-kVRMS isolated DC/DC converter

Data sheet: PDF | HTML
Linear & low-dropout (LDO) regulators

TPS763150-mA, 10-V, low-dropout voltage regulator with enable

Data sheet: PDF | HTML
ESD protection diodes

ESD762Dual 1.7-pF ±24-V ±20-kV ESD protection diode with 8/20-µS surge

Data sheet: PDF | HTML
ESD protection diodes

TPD4E001-Q1Automotive Quad 1.5-pF, 5.5-V, ±8-kV ESD protection diode with VCC pin for USB 2.0

Data sheet: PDF | HTML
Reset & watchdog ICs

TPS3823Active-low, push-pull, voltage supervisor (reset IC) with 1.6-s watchdog & manual reset

Data sheet: PDF | HTML
Linear & low-dropout (LDO) regulators

TPS7B81150-mA, off-battery (40-V), ultra-low-IQ, low-dropout (LDO) voltage regulator with enable

Data sheet: PDF | HTML
AND gates

SN74HCS212-ch, 4-input 2-V to 6-V high-speed (12 ns) AND gate with Schmitt-trigger inputs

Data sheet: PDF | HTML
Battery monitors & balancers

BQ79600-Q1Automotive SPI/UART communication interface functional-safety compliant with automatic host wakeup

Data sheet: PDF

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Design guide Battery Control Unit Reference Design for Energy Storage Systems PDF | HTML Nov 6, 2023

Related design resources

Reference designs

REFERENCE DESIGN
TIDA-010272 1500V high-voltage rack monitor unit reference design for energy storage systems TIDA-010279 Up to 1500V stackable battery management unit reference design for energy storage systems TIDA-HVBMS-ESS-PLTFRM High-voltage Li-ion and LiFePO4 battery pack up to 1500V combination reference design

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos