TIDA-010191

TIDA-010191

Design files

Overview

Phased-array antennas and digital beamforming are key technologies that will boost the performance of future spaceborne radar imaging and broadband satellite communication systems. Digital beamforming, unlike analog beamforming, typically requires a set of data converters per antenna element. These converters need clocks with a specific defined phase relationship. This reference design shows how to generate low noise megahertz to gigahertz clock signals with defined and adjustable phase relationship. Clock phase even recovery is possible after single event strikes. JESD204B support is shown by operating two ADC12DJ3200QML-SP evaluation modules with their corresponding FPGA-based capturing platforms at 3.2 GHz with 10-ps board-to-board skew.

Features
  • Multichannel JESD204B-compliant clock tree
  • Up to 15-GHz sample clock generation
  • Less than 10-ps clock skew between channels
  • Low phase noise (< 100 fs) clock signal
  • Radiation hardened high-speed ADC, clocking, RF amplifiers and point-of-load power devices
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

PDF | HTML
TIDUEY8.PDF (3133 KB)

Reference design overview and verified performance test data

TIDMBF0.PDF (1672 KB)

Detailed overview of design layout for component placement

TIDMBE9.PDF (208 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDMBF2.ZIP (13862 KB)

Files used for 3D models or 2D drawings of IC components

TIDCGD9.ZIP (18422 KB)

Design file that contains information on physical board layer of design PCB

TIDMBF1.ZIP (13691 KB)

PCB layer plot file used for generating PCB design layout

TIDMBE8.PDF (3830 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

Analog current-sense amplifiers

INA901-SPRadiation-hardened, QML-V, -15V to 65V, split-stage current sense amplifier

Data sheet: PDF | HTML
Clock buffers

CDCLVP111-SPRadiation-hardened, QML-V, 1:10 high speed clock buffer with selectable input clock driver

Data sheet: PDF | HTML
Clock jitter cleaners

LMK04832-SPRadiation-hardened, QML-V, ultra-low-noise, 3.2GHz, 15-output clock jitter cleaner

Data sheet: PDF | HTML
DC/DC converters

TPS50601A-SPRadiation-hardened, QML-V, 3V to 7V input, 6A synchronous step-down converter

Data sheet: PDF | HTML
Digital temperature sensors

TMP461-SPRadiation-hardened, QML-V, high-accuracy remote and local temperature sensor

Data sheet: PDF | HTML
Linear & low-dropout (LDO) regulators

TPS7A4501-SPRadiation-hardened, QML-V, 1.5V to 20V input 1.5A low-dropout (LDO) regulator

Data sheet: PDF | HTML
Linear & low-dropout (LDO) regulators

TPS7H1101A-SPRadiation-hardened, QML-V, 1.5V to 7V input, 3A low-noise adjustable low-dropout (LDO) regulator

Data sheet: PDF | HTML
RF PLLs & synthesizers

LMX2615-SPRadiation-hardened, QML-V, 40MHz to 15GHz synthesizer with synchronization and JESD204B support

Data sheet: PDF | HTML
RF fully differential amplifiers (FDAs)

LMH5401-SPRadiation-hardened, QML-V, 6.5GHz Ultra Wideband Fully Differential Amplifier

Data sheet: PDF | HTML
eFuses (integrated hot swaps)

TPS7H2201-SPRadiation-hardened, QML-P and QML-V, 1.5V to 7V input 6A eFuse

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Design guide Space-Grade, Multichannel, JESD204B 15-GHz Clock Reference Design PDF | HTML Mar 21, 2023

Related design resources

Reference designs

REFERENCE DESIGN
TIDA-01021 Multi-channel JESD204B 15-GHz clocking reference design for DSO, radar and 5G wireless testers TIDA-01022 Flexible 3.2-GSPS multi-channel AFE reference design for DSOs, radar and 5G wireless test systems TIDA-01023 High Channel Count JESD204B Clock Generation Reference Design for RADAR and 5G Wireless Testers TIDA-01024 High Channel Count JESD204B Daisy Chain Clock Reference Design for RADAR and 5G Wireless Testers

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos