TIDA-010052

Safety power supply for motor drives reference design

TIDA-010052

Design files

Overview

This reference design implements a safe-power supply for powering up microcontrollers in an architecture featuring two MCUs. The design has several protection features including overvoltage protection and short circuit protection to prevent the MCUs from getting damaged. The DC/DCs, LMR36515 and LMR36015 convert the 5-V and 12-V rail into 3.3 V, which is monitored by the TPS3703 and TPS3702 voltage monitors respectively.

Features
  • Overvoltage, overcurrent, and short circuit protection of the 3.3-V rail for powering the MCU
  • Protection of the power supply input from an overvoltage of up to 60 V
  • Small form factor for space-critical applications
  • Synchronous buck DC/DC converter with integrated switch optimized for > 90% efficiency and compact design
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUEP8.PDF (4118 KB)

Reference design overview and verified performance test data

TIDM484.PDF (213 KB)

Detailed overview of design layout for component placement

TIDM483.PDF (135 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDM486.ZIP (3493 KB)

Files used for 3D models or 2D drawings of IC components

TIDCFS5.ZIP (1213 KB)

Design file that contains information on physical board layer of design PCB

TIDM485.PDF (669 KB)

PCB layer plot file used for generating PCB design layout

TIDM482.PDF (315 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

DC/DC converters

LMR360154.2-V to 60-V, 1.5-A ultra-small synchronous step-down converter

Data sheet: PDF | HTML
General-purpose op amps

TLV6002Dual, 5.5-V, 1-MHz, RRIO operational amplifier

Data sheet: PDF | HTML
Linear & low-dropout (LDO) regulators

TPS7A16100-mA, 60-V, ultra-low-IQ, low-dropout (LDO) voltage regulator with power good and enable

Data sheet: PDF | HTML
DC/DC converters

LMR36520SIMPLE SWITCHER® 4.2-V to 65-V, 2-A synchronous step-down converter with 26-uA IQ

Data sheet: PDF | HTML
Supply-voltage supervisors

TPS3703-Q1Automotive high-accuracy window supervisor with reset time delay

Data sheet: PDF | HTML
Hot-swap controllers

TPS24005.5-V over voltage protection controller with 100-V input transient protection

Data sheet: PDF | HTML
eFuses (integrated hot swaps)

TPS26604.2-V to 60-V, 150mΩ, 0.1-2.23A eFuse with integrated input reverse polarity protection

Data sheet: PDF | HTML
Supply-voltage supervisors

TPS3702High-accuracy window voltage detector for overvoltage and undervoltage monitoring

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Design guide Safety Power Supply for Motor Drives Reference Design Feb 25, 2020

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos