TIDA-01005

Automotive ADAS Reference Design for Four Camera Hub with MIPI CSI-2 Output

TIDA-01005

Design files

Overview

This camera hub reference design allows connection of up to four 1.3-megapixel cameras to a TDA3x system-on-chip (SoC) evaluation module (EVM). Each camera connects to the hub through a single coax cable. Using FPD-Link III connections, the cameras are connected to a four-port deserializer. The output of the deserializer is MIPI CSI-2. The design also allows connection of other types of sensors for sensor fusion use cases.

Features
  • Accepts 4 camera inputs over FPD-Link III
  • Connects directly to the CSI-2 video ports on a TDA3x EVM
  • Provides wide range supply voltage for  Power Over Coax (4-14V)
  • Board power can come directly from car battery
  • Will work with any camera that uses a compatible FPD-Link III serializer
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUCM4.PDF (4844 KB)

Reference design overview and verified performance test data

TIDRPG2.PDF (527 KB)

Detailed overview of design layout for component placement

TIDRPG1.PDF (233 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRPG4.ZIP (4202 KB)

Files used for 3D models or 2D drawings of IC components

TIDCD28.ZIP (1464 KB)

Design file that contains information on physical board layer of design PCB

TIDRPG3.PDF (372 KB)

PCB layer plot file used for generating PCB design layout

TIDRPG0.PDF (1918 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

FPD-Link SerDes

DS90UB964-Q1Quad 1 MP camera hub FPD-Link III deserializer with dual CSI-2 output ports for 1 MP cameras

Data sheet: PDF | HTML
Protocol & bus switches & muxes

TS3USB221A-Q1Automotive ESD Protected,High-Speed USB 2.0 (480-Mbps) 1:2 Multiplexer/Demultiplexer Switch

Data sheet: PDF | HTML
DC/DC converters

TPS62160-Q13V-17V 1A Automotive Step-Down Converters in 2x2SON

Data sheet: PDF
Linear & low-dropout (LDO) regulators

TPS7B7702-Q1Automotive 300-mA, off-battery (40-V), dual-channel adjustable antenna low-dropout voltage regulator

Data sheet: PDF | HTML
Ideal diode & ORing controllers

LM74610-Q10.48-V to 42-V, zero IQ automotive ideal diode controller

Data sheet: PDF | HTML
Noninverting buffers & drivers

SN74LVC1G125-Q1Automotive single 1.65-V to 5.5-V buffer with 3-state outputs

Data sheet: PDF | HTML
Automotive body & lighting MCUs

MSP430F2272-Q1Automotive 16-MHz MCU with 32-kb Flash, 512B SRAM, 10-bit ADC, I2C/SPI/UART

Data sheet: PDF
DC/DC converters

TPS55340-Q1Integrated, 5-A 40-V wide input range boost/SEPIC/flyback DC/DC regulator, AEC-Q100 qualified

Data sheet: PDF | HTML
Shunt voltage references

TLVH431A-Q1Automotive, low-voltage adjustable precision shunt regulator

Data sheet: PDF

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Design guide Automotive ADAS Reference Design for Four-Camera Hub With MIPI CSI-2 Output Dec 2, 2016

Related design resources

Reference designs

REFERENCE DESIGN
TIDA-00421 Automotive 1.3M Camera Module Reference Design with OV10640, DS90UB913A and Power over Coax

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos