TIDA-010047

TIDA-010047

Design files

Overview

This fully-tested reference design is a high-efficiency, high-power-density, AC/DC adapter solution with a wide input voltage range (100- to 240-V AC) for laptop adapters and smartphone charger applications. This design consists of a front-end transition-mode (TM) power factor correction (PFC) circuit based on the UCC28056 device, followed by an active-clamp flyback for isolated DC/DC conversion based on the UCC28780 device.

Features
  • Relatively low-cost solution
  • Solution based on the both-ended USB Type-C® cable
  • Relatively high power density with active-clamp flyback topology
  • Meets DoE level VI and CoC Tier2 regulations
  • Robust protection built-in
Output voltage options TIDA-010047.1
Vin (Min) (V) 85
Vin (Max) (V) 265
Vout (Nom) (V) 20
Iout (Max) (A) 5
Output Power (W) 100
Isolated/Non-Isolated Isolated
Input Type AC
Topology Boost- Transition Mode^Flyback- Active Clamp
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUEM3.PDF (3169 KB)

Reference design overview and verified performance test data

TIDRZD0.ZIP (248 KB)

Detailed overview of design layout for component placement

TIDRZC9B.ZIP (516 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRZD2A.ZIP (7112 KB)

Files used for 3D models or 2D drawings of IC components

TIDCFD7.ZIP (1309 KB)

Design file that contains information on physical board layer of design PCB

TIDRZD1.ZIP (1002 KB)

PCB layer plot file used for generating PCB design layout

TIDRZC8A.ZIP (490 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

AC/DC controllers

UCC24612High-frequency multi-mode synchronous rectifier controller

Data sheet: PDF | HTML
AC/DC controllers

UCC280566-pin high performance CRM/DCM PFC controller

Data sheet: PDF | HTML
AC/DC controllers

UCC287801-MHz High Frequency Active Clamp Flyback Controller

Data sheet: PDF | HTML
DC/DC converters

TPS6217728V, 0.5A Step-Down Converter with SNOOZE Mode

Data sheet: PDF | HTML
General-purpose op amps

LMC7111Single, 11-V, 50-kHz operational amplifier

Data sheet: PDF | HTML
Half-bridge drivers

UCC27712700V 1.8A/2.8A half-bridge gate driver with 9V UVLO and interlock

Data sheet: PDF | HTML
Linear & low-dropout (LDO) regulators

LP2981-N100-mA, 16-V, low-dropout voltage regulator with enable

Data sheet: PDF | HTML
Linear & low-dropout (LDO) regulators

TPS7B4250-Q1Automotive 50-mA, off-battery (40-V), adjustable voltage-tracking low-dropout voltage regulator

Data sheet: PDF | HTML
Shunt voltage references

ATL4312.5-V low-IQ adjustable precision shunt regulator

Data sheet: PDF | HTML
USB-C Power Delivery controllers

TPS65987DUSB Type-C® and USB-C® Power Delivery controller with integrated power switches

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Design guide 22-W/in3, 93.1% peak efficiency, 100-W USB-PD 3.0 AC/DC adapter reference design Mar 27, 2019

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos