TIDA-01003

TIDA-01003

Design files

Overview

The automotive 1MP camera module reference design uses a CMOS imager to provide multiple uncompressed video formats over FPD-Link III. Supported video formats are 8- and 10-bit YUV422. TIs FPD-Link III SerDes technology enables the transmission of video data, bidirectional control signals and power all over a single coax cable. With an input voltage range of 4-36V, this design is "short to battery" protected and can be used for advanced driver assist and infotainment systems such as surround view systems, rear view cameras, driver monitoring, smart mirror and as a replacement for analog or Ethernet cameras.

Features
  • Module outputs YUV422 720p up to 30fps
  • Power supply using wide input voltage switching converter to withstand short to battery condition
  • Single Rosenberger Fakra coax connector for digital video, power, control and diagnostics
  • Space optimized design fits on a single PCB 20 x 20mm
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUCA0A.PDF (6371 KB)

Reference design overview and verified performance test data

TIDRR02A.PDF (126 KB)

Detailed overview of design layout for component placement

TIDRR04A.PDF (59 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRR01A.ZIP (727 KB)

Files used for 3D models or 2D drawings of IC components

TIDCDG2A.ZIP (719 KB)

Design file that contains information on physical board layer of design PCB

TIDRR05A.PDF (1215 KB)

PCB layer plot file used for generating PCB design layout

TIDRR03A.PDF (290 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

DC/DC converters

LM53600-Q1Automotive 3.5-V to 36-V, 650-mA synchronous 2.1-MHz step-down converter

Data sheet: PDF | HTML
DC/DC converters

TPS62261-Q1Automotive 2V to 6V, 2.25MHz Fixed Frequency 600mA Buck Converter with 1.8V Fixed Output Voltage

Data sheet: PDF
FPD-Link SerDes

DS90UB913A-Q125- to 100-MHz, 10-bit & 12-bit FPD-Link III serializer

Data sheet: PDF | HTML
Linear & low-dropout (LDO) regulators

LP5907-Q1Automotive, 250-mA, low-noise, high-PSRR, ultra-low-dropout voltage regulator with low IQ and enable

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* Design guide Automotive 1MP Camera Reference Design With YUV422, FPD-Link III, 4 to 36V POC (Rev. A) Mar 2, 2018
Technical article Ripple reduction techniques for sensitive and dynamic rails in automotive camera m PDF | HTML Nov 1, 2017

Related design resources

Reference designs

REFERENCE DESIGN
TIDA-01002 Automotive 1MP Camera Module Reference Design with YUV422 Output, FPD-Link III and Power over Coax

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos