TIDA-00987

TIDA-00987

Design files

Overview

TIDA-00987 is a reference design for Automotive Media Ports that require data transfer. This design has the capability to support USB 2.0 and USB 3.0 data through a 15W USB Type-C™ port. Customers can accelerate their media port systems by taking advantage of a complete reference design comprised of analog AEC-Q100 qualified integrated circuits (ICs) that are CISPR 25 Class 5 tested. This design creates a robust, flexible solution which allows the system to charge both USB Type-C and legacy devices all within a small 1in x 2.5in solution.

Features
  • The LM74610-Q1 smart diode emulates an ideal diode rectifier and protects downstream devices in the case of reverse polarity.
  • The TPS25810-Q1 and TPS254900-Q1 provide negotiation over the CC1/CC2 and D+/D- lines respectively to enable charging of either USB Type-C or legacy downstream devices.
  • Small solution size based on typical media interface board dimensions of 2.5in x 1in.
  • The components in this system provide Short-to-Battery protection and load dump protection against input transients up to 40V.
  • By combining the HD3SS3212 with the TPD4E05U06-Q1 and optimized layout, this design demonstrates SuperSpeed compatibility with the USB Type-C connector without signal degradation.
  • The automotive grade LM53635-Q1 optimizes the power supply through its unique Hotrod package and reduces parasitics in order to mitigate EMI without interfering with AM or FM band frequencies.
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUC55A.PDF (6620 KB)

Reference design overview and verified performance test data

TIDRND2.PDF (372 KB)

Detailed overview of design layout for component placement

TIDRND1.PDF (130 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDCCK4.ZIP (3634 KB)

Design file that contains information on physical board layer of design PCB

TIDRND3.PDF (2420 KB)

PCB layer plot file used for generating PCB design layout

TIDRND0A.PDF (378 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

DC/DC converters

LM53635-Q13.5-A, 36-V synchronous, 2.1-MHz, automotive step-down DC-DC converter

Data sheet: PDF | HTML
ESD protection diodes

TPD4E05U06-Q1Automotive Quad 0.5-pF, 5.5-V, ±12-kV ESD protection diode for USB & High Speed Interfaces

Data sheet: PDF | HTML
Ideal diode & ORing controllers

LM74610-Q10.48-V to 42-V, zero IQ automotive ideal diode controller

Data sheet: PDF | HTML
Linear & low-dropout (LDO) regulators

TLV700-Q1Automotive 200-mA, high-PSRR, low-IQ, low-dropout voltage regulator with enable

Data sheet: PDF | HTML
USB redrivers & multiplexers

HD3SS3212-Q1Automotive two-channel differential 2:1 & 1:2 USB3.2 mux & demux

Data sheet: PDF | HTML
USB-A controllers

TPS254900-Q1Automotive USB Charge port controller with short to BATT protection and droop compensation

Data sheet: PDF | HTML
USB-C controllers

TPS25810-Q1Automotive USB Type-C™ Rev 1.2 DFP controller and power switch with load detection

Data sheet: PDF | HTML
USB-C controllers

TPS25810A-Q1Automotive USB Type-C™ DFP controller and power switch

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 3
Top documentation Type Title Format options Date
* Design guide CISPR 25 Class 5 USB Type-C™ Port with USB 3.0 Data Support Design Guide (Rev. A) Oct 12, 2016
Technical article The power to innovate industrial design PDF | HTML Mar 27, 2017
Technical article One connector to rule them all, or is it? PDF | HTML Nov 16, 2016

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos