TIDA-00946

5V 1A, Low EMI, 94% Efficiency DC/DC Module in Dual Layer TO-220 Form Factor Reference Design

TIDA-00946

Design files

Overview

This reference design demonstrates a 10.5-mm x 14.5-mm, 94% efficiency, low electromagnetic interference (EMI) DC/DC module with the TPS54202, replacing a low-dropout regulator (LDO) in major home appliance applications. High efficiency eliminates the need of heat sink for a smaller and cost-conscious solution. The higher current capability enables additional features to be added (WiFi, sensors and more). The high-efficiency and low-current consumption help achieve stringent energy ratings.

Features
  • 5-V regulated, up to 1-A output load
  • 94% efficiency
  • 1.6-μA standby current and 76-μA no load current
  • Small form factor: size and pin-compatible and smaller than TO-220 (10.5 mm x 14.5 mm)
  • Less than 35°C increase at full load, which eliminate the need of heat sink
  • Reduce the on-board DC/DC design complexity, save research and development time and efforts for switching power supply EMC design (quicker to market)
Output voltage options TIDA-00946.1
Vin (Min) (V) 6.5
Vin (Max) (V) 20
Vout (Nom) (V) 5
Iout (Max) (A) 1
Output Power (W) 5
Isolated/Non-Isolated Non-Isolated
Input Type DC
Topology Buck
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUBX3A.PDF (2889 KB)

Reference design overview and verified performance test data

TIDRMB9.PDF (83 KB)

Detailed overview of design layout for component placement

TIDRMB8.PDF (69 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRMC1.ZIP (1585 KB)

Files used for 3D models or 2D drawings of IC components

TIDCCB2.ZIP (305 KB)

Design file that contains information on physical board layer of design PCB

TIDRMC0.PDF (354 KB)

PCB layer plot file used for generating PCB design layout

TIDRMB7.PDF (219 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

DC/DC converters

TPS542024.5V to 28V Input, 2A Output, EMI Friendly Synchronous Step-Down Converter

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* Design guide 5V 1A Low EMI 94% Efficiency DC/DC Module in Dual Layer TO-220 Design Guide (Rev. A) Sep 2, 2016
Technical article Powering the next generation of home appliances: How to get more from less PDF | HTML Oct 13, 2016

Related design resources

Reference designs

REFERENCE DESIGN
TIDA-00947 3.3V 1A, Low EMI, 92% Efficiency DC/DC Module in Dual Layer TO-220 Form Factor Reference Design TIDA-00948 5V 1A, Low EMI, 94% Efficiency DC/DC Module in Single Layer TO-247 Form Factor Reference Design TIDA-00949 3.3V 1A, Low EMI, 92% Efficiency DC/DC Module in Single Layer TO-247 Form Factor Reference Design

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos