TIDA-00886

Low Power RF PLL-Synthesizer Operating From a Single Cell Battery Reference Design

TIDA-00886

Design files

Overview

The TIDA-00886 consists of the LMX2571,  high-performance, wideband PLLatinum™ low-power RF synthesizer, powered by a single cell battery using TPS63050 a DC-DC buck-boost converter.  The TIDA-00886 shows that the DC-DC buck-boost converter has a small to negligible effect on the phase noise performance of the LMX2571.  The LMX2571 is very popular in 2-way radio applications as well as handheld test and measurement equipment. Although this is a low current consumption device, 39-mA in Synthesizer mode (Internal VCO) and 9mA in PLL mode (External VCO), efficiency is critical for battery operated applications.

Features
  • 3.3 Vdc output from the buck-boost to power LMX2571 from a battery
  • 2.5V to 5.5V input voltage range
  • Any frequency from 10MHz to 1344MHz
  • Efficiency >90% in boost mode and >95 % in Buck Mode
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUC19A.PDF (2307 KB)

Reference design overview and verified performance test data

TIDRNG3.PDF (230 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDCCL6.ZIP (248 KB)

Design file that contains information on physical board layer of design PCB

TIDRNG2.PDF (783 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

Linear & low-dropout (LDO) regulators

LP38798800-mA, 20-V, low-noise, high-PSRR, adjustable low-dropout voltage regulator with enable

Data sheet: PDF | HTML
RF PLLs & synthesizers

LMX25711.34-GHz, low-power, extreme-temperature RF synthesizer with frequency-shift keying (FSK) modulation

Data sheet: PDF | HTML
DC/DC converters

TPS63050TPS6305x Single Inductor Buck-Boost with 1-A Switches and Adjustable Soft Start

Data sheet: PDF | HTML
Analog & precision switches & muxes

TS5A213665V, 1:1 (SPST), 2-channel, analog switch, 0.75Ω Ron, 1.8V compatible logic

Data sheet: PDF | HTML
Linear & low-dropout (LDO) regulators

LP5900150-mA, low-noise, low-IQ, low-dropout voltage regulator with enable

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Design guide Operating a Low-Power, High Performance PLL Single-Cell Battery Design Guide (Rev. A) Oct 7, 2016

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos