TIDA-00885

TIDA-00885

Design files

Overview

The TIDA-00885 design utilizes the LMX2592 a low-noise, wideband RF PLL with integrated VCO that can produce an output frequency range from 20 MHz to 9.8 GHz. The LMX2592 has excellent performance, integrated phase noise of 49fs for 6GHz output making it an ideal low noise source. There are two options to power the LMX2592 frequency synthesizer,  the TPS62150 and LM43601 buck converters, two commonly used footprints.  The LM43601 is pin-to pin-compatible with LM46000, LM46001, LM46002, LM43600, LM43602, and LM43603. The TPS62150 DC-DC regulator is pin-to-pin compatible with TPS6213x, TPS6214x devices.

Features
  • Output Frequency Range from 20 to 9800MHz
  • Input Clock Frequency from 5 MHz to 1400MHz
  • Industry Leading Phase Noise Performance
  • Up to 95% efficiency to step down the voltage from 5V to 3.3V using on-board DC-DC Regulator
  • On-board DC-DC regulators are footprint compatible with several other regulators
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUC22.PDF (10118 KB)

Reference design overview and verified performance test data

TIDRNG1A.PDF (220 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDCCL5.ZIP (213 KB)

Design file that contains information on physical board layer of design PCB

TIDRNG0A.PDF (470 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

DC/DC converters

LM436013.5V to 36V, 1A Synchronous Step-Down Voltage Converter

Data sheet: PDF | HTML
DC/DC converters

TPS621503–17V 1A Step-Down Converter with DCS-Control in 3x3 QFN package

Data sheet: PDF | HTML
RF PLLs & synthesizers

LMX25929.8-GHz wideband frequency synthesizer with integrated VCO

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* Design guide 9.8GHz RF High Performance Synthesizer From a Buck Converter Design Guide Aug 25, 2016
Technical article Don’t let bad reference signals destroy the phase noise in your PLL/synthesizer PDF | HTML Jan 10, 2017

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos