TIDA-00835

High Accuracy ±0.5% Current and Isolated Voltage Measurement Ref Design Using 24-Bit Delta-Sigma ADC

TIDA-00835

Design files

Overview

The TIDA-00835 reference design allows for accurate voltage and current measurement using a bipolar input configuration by incorporating a four- channel, 24-bit simultaneously-sampling differential input Delta-Sigma ADC over wide dynamic range. The ADC is configured to measure ±2.5 V bipolar input.  The inputs are scaled to ADC measurement range of ±2.5V using a fixed gain amplifier. This AFE chains two ADCs together using a common external clock to expand the number of input channels to eight while simultaneously sampling all of the input channels. By having more measurement channels per module, overall system cost is reduced.

Features
  • Precision data acquisition over wide input range using 4-channel, simultaneous sampling, 24-Bit ∑-∆ ADCs
  • Channel expansion by chaining multiple devices and simultaneous sampling by synchronizing with a buffered common clock
  • Current measurement – performance verified using current transformer or Rogowski coil with hardware integrator
  • Voltage measurement – performance verified using potential divider (PD) without and with an isolation amplifier (basic or reinforced isolation)
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUBY8B.PDF (3164 KB)

Reference design overview and verified performance test data

TIDRMT6A.ZIP (927 KB)

Detailed overview of design layout for component placement

TIDRMT5A.PDF (113 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRMT8A.ZIP (3194 KB)

Files used for 3D models or 2D drawings of IC components

TIDCCF7A.ZIP (962 KB)

Design file that contains information on physical board layer of design PCB

TIDRMT7A.PDF (3747 KB)

PCB layer plot file used for generating PCB design layout

TIDRMT4A.PDF (905 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

Clock buffers

CDCLVC1102Low jitter, 1:2 LVCMOS fan-out clock buffer

Data sheet: PDF | HTML
DC/DC converters

LM27762Low-Noise Positive- and Negative-Output Charge Pump With Integrated LDO

Data sheet: PDF | HTML
DC/DC converters

TPS6040360mA Charge Pump Voltage Inverter with Fixed 250kHz Operation

Data sheet: PDF | HTML
General-purpose op amps

OPA4171Quad, 36-V, 3-MHz, low-power operational amplifier

Data sheet: PDF | HTML
General-purpose op amps

TLV9061Single, 5.5-V, 10-MHz, RRIO operational amplifier for cost-optimized applications

Data sheet: PDF | HTML
Isolated amplifiers

AMC1200±250-mV input, precision current sensing basic isolated amplifier

Data sheet: PDF | HTML
Isolated amplifiers

AMC1300±250-mV input, precision current sensing reinforced isolated amplifier

Data sheet: PDF | HTML
Isolated amplifiers

AMC1301±250 mV-Input Precision Reinforced Isolated Amplifier for Current Sensing

Data sheet: PDF | HTML
Isolated amplifiers

AMC13112-V input, precision voltage sensing reinforced isolated amplifier

Data sheet: PDF | HTML
Isolated amplifiers

ISO224±12-V input, precision voltage sensing reinforced isolated amplifier

Data sheet: PDF | HTML
Linear & low-dropout (LDO) regulators

TLV704150-mA 24-V ultra-low-IQ low-dropout (LDO) voltage regulator

Data sheet: PDF | HTML
Linear & low-dropout (LDO) regulators

TPS717150-mA, high-PSRR, low-IQ, low-dropout voltage regulator with enable

Data sheet: PDF | HTML
Linear & low-dropout (LDO) regulators

TPS723200-mA, negative, adjustable low-dropout voltage regulator with enable

Data sheet: PDF | HTML
Precision ADCs

ADS131A0224-bit 128-kSPS 2-channel simultaneous-sampling delta-sigma ADC

Data sheet: PDF | HTML
Precision ADCs

ADS131A0424-bit 128-kSPS 4-channel simultaneous-sampling delta-sigma ADC

Data sheet: PDF | HTML
Precision ADCs

ADS131E0824-bit 64-kSPS 8-channel simultaneous-sampling delta-sigma ADC for power monitoring and protection

Data sheet: PDF | HTML
Precision ADCs

ADS131E08S24-bit 64-kSPS 8-ch simultaneous delta-sigma ADC with fast start-up for monitoring and protection

Data sheet: PDF | HTML
Precision op amps (Vos<1mV)

OPA41800.1 uV/C Drift, Quad, Low Noise, Rail-to-Rail, 36V Zero Drift Op Amp

Data sheet: PDF | HTML
Shunt voltage references

LM4040-N100-ppm/°C precision micropower shunt voltage reference

Data sheet: PDF | HTML
TVS diodes

TVS05005V flat-clamp surge protection device

Data sheet: PDF | HTML
Transformer drivers

SN6501Low-noise, 350-mA, 410-kHz transformer driver for isolated power supplies

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* Design guide High Accuracy ±0.5% Curr Iso Volt Measurement Ref Design Using 24-Bit DS ADC (Rev. B) Sep 26, 2018
Technical article Covering wide analog input measurement for grid protection and control using 24-bi PDF | HTML Dec 4, 2018

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos