TIDA-00814

RF-Sampling S-Band Radar Receiver Reference Design

TIDA-00814

Design files

Overview

A direct RF sampling receiver approach to a radar system operating in S-band is demonstrated using the ADC32RF45, 3-Gsps, 14-bit analog to digital converter (ADC). RF sampling reduces the complexity of a system by removing down conversion and using a high sampling rate enables wider signal bandwidths. The approach is demonstrated by building a receiver based on the ASR-11 air traffic control radar specifications.

Features
  • S-band radar reference design using RF sampling architecture
  • Example lineup analysis with RF sampling ADC
  • Measurements to verify calculated performance
  • Radar specific measurements with detection scheme
  • Supports greater than 1-GHz instantaneous signal bandwidth
Industrial
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUBS6.PDF (2292 KB)

Reference design overview and verified performance test data

TIDRLW5.PDF (88 KB)

Detailed overview of design layout for component placement

TIDRLW4.PDF (33 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRLW7.ZIP (1520 KB)

Files used for 3D models or 2D drawings of IC components

TIDCC77.ZIP (657 KB)

Design file that contains information on physical board layer of design PCB

TIDRLW6.PDF (1558 KB)

PCB layer plot file used for generating PCB design layout

TIDRLW3A.PDF (145 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

Clock jitter cleaners

LMK04828Ultra low-noise JESD204B compliant clock jitter cleaner with integrated 2370 to 2630-MHz VCO0.

Data sheet: PDF | HTML
DC/DC converters

TPS620853-A Step-Down Converter with DCS-Control and Hiccup Short Circuit Protection in 2x2 HotRod Package

Data sheet: PDF | HTML
High-speed ADCs (≥10 MSPS)

ADC32RF45Dual-channel, 14-bit, 3-GSPS, RF-sampling analog-to-digital converter (ADC)

Data sheet: PDF | HTML
Hot-swap controllers

TPS24005.5-V over voltage protection controller with 100-V input transient protection

Data sheet: PDF | HTML
Linear & low-dropout (LDO) regulators

TPS742011.5-A, low-VIN (0.8-V), low-noise, high-PSRR, adjustable ultra-low-dropout voltage regulator

Data sheet: PDF | HTML
Linear & low-dropout (LDO) regulators

TPS7A471A, 36V low-noise high-PSRR low-dropout voltage regulator with enable

Data sheet: PDF | HTML
Linear & low-dropout (LDO) regulators

TPS7A72002-A, low-VIN (1.43-V), ultra-low-dropout voltage regulator with power good & enable

Data sheet: PDF | HTML
RF PLLs & synthesizers

LMX25929.8-GHz wideband frequency synthesizer with integrated VCO

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Design guide RF Sampling S-Band Radar Receiver May 4, 2016

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos