TIDA-00809

EMC Compliant, Group Isolated, 2-Channel Binary Input Module for Wide AC/DC Input Reference Design

TIDA-00809

Design files

Overview

This reference design showcases a cost-optimized architecture that improves resolution of a binary-input module. A microcontroller unit (MCU) is shared between two-input channels (group isolation) to minimize the cost per channel. Wide-input range is covered using an amplifier with gain and MCU-integrated 10-bit analog-to-digital converter (ADC) to measure within ±3% accuracy. This architecture eliminates the need for multiple hardware versions based on input voltage range as is the case with an opto-coupler based topology. A digital isolator is used to communicate the ADC code or the root-mean-square estimate of the input to the host processor. The design is tested for ESD, EFT and surge as per IEC61000-4 Level 4.

Features
  • Measurement accuracy: <±3% over a wide-input range for AC/ DC input using 10-bit SAR ADC
  • MCU shared between two channels (group isolation) to minimize cost per channel with additional unassigned input channels for larger channel count group isolation
  • Wide-input range covered using an amplifier with two gain stages
  • Choice of basic or reinforced isolation between input and the host processor using digital isolator
  • Onboard current pulse generator (20 mA to 50 mA, 50 ms) using MCU PWM output to remove the contamination (anti-burnishing) on the binary input contacts
Industrial
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUBY6A.PDF (1349 KB)

Reference design overview and verified performance test data

TIDRMR5.ZIP (291 KB)

Detailed overview of design layout for component placement

TIDRMR4.ZIP (224 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRMR7.ZIP (3253 KB)

Files used for 3D models or 2D drawings of IC components

TIDCCF1.ZIP (603 KB)

Design file that contains information on physical board layer of design PCB

TIDRMR6.ZIP (972 KB)

PCB layer plot file used for generating PCB design layout

TIDRMR3.ZIP (616 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

Low-power MCUs

MSP430G233216 MHz MCU with 4KB Flash, 256B SRAM, 10-bit ADC, SPI/I2C, timer

Data sheet: PDF
Linear & low-dropout (LDO) regulators

TPS709150-mA, 30-V, ultra-low-IQ, low-dropout voltage regulator with reverse current protection and enable

Data sheet: PDF | HTML
General-purpose op amps

LMV551Single, 5.5-V, 3-MHz, low quiescent current (37-μA) operational amplifier

Data sheet: PDF | HTML
I2C isolators

ISO15412.5-kVrms, isolated unidirectional clock, bidirectional I2C isolator

Data sheet: PDF | HTML
Transformer drivers

SN6501Low-noise, 350-mA, 410-kHz transformer driver for isolated power supplies

Data sheet: PDF | HTML
General-purpose op amps

LMV614Quad, 5.5-V, 1.5-MHz, RRIO operational amplifier

Data sheet: PDF | HTML
Digital isolators

ISO7820Highest isolation rating, dual-channel, 2/0, reinforced digital isolator

Data sheet: PDF | HTML
Shunt voltage references

LM4041BAdjustable, precision micropower shunt voltage reference with 0.2% accuracy

Data sheet: PDF | HTML
Digital isolators

ISO7320CLow-power, dual-channel, 2/0, 25-Mbps digital isolator

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Design guide EMC Compliant 2-Channel Wide AC/DC Isolated Binary Input Module Design Guide (Rev. A) Oct 7, 2016

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos