TIDA-00803

TIDA-00803

Design files

Overview

This reference design provides a broadly-applicable automotive power design for a variety of ADAS processors, focusing on front and rear camera applications. The design supports an input range of 4 V to 48 V to supply common processor power rails through discrete components.  This adds to the versatility of the design while providing an optimized layout to help you achieve automotive compliance for EMI/EMC regulatory requirements associated with producing an automotive electronic subsystem.

Features

 

  • Power design for a wide array of ADAS processors
  • Designed for wide-Vin and cold-crank conditions
  • Size-optimized design (83.0 mm x 57.0 mm)
  • Supports peripheral power supply needs such as CMOS sensor, inputs and outputs (I/Os), memory, and secondary microcontroller (MCU)
  • Uses an input filter for improved EMI and EMC performance
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUBF7.PDF (10831 KB)

Reference design overview and verified performance test data

TIDRL05.PDF (110 KB)

Detailed overview of design layout for component placement

TIDRL03.PDF (91 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRL06.ZIP (1017 KB)

Files used for 3D models or 2D drawings of IC components

TIDRL07.ZIP (16 KB)

Files used for 3D models or 2D drawings of IC components

TIDCBZ6.ZIP (824 KB)

Design file that contains information on physical board layer of design PCB

TIDRL04.PDF (1655 KB)

PCB layer plot file used for generating PCB design layout

TIDRL02.PDF (772 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

AND gates

SN74LVC1G08-Q1 — Automotive, 1-ch, 2-input 1.65-V to 5.5-V 32-mA drive strength AND gate

Data sheet: PDF | HTML
DC/DC converters

TPS54362-Q1 — Automotive 3.6V to 48V, 3A Buck Converter with Low Iq and Voltage Supervisor

Data sheet: PDF | HTML
DC/DC converters

TPS61170-Q1 — 3-V to 18-V wide input range, 1.2-A boost converter in 2-mm x 2-mm QFN package, AEC-Q100 qualified

Data sheet: PDF | HTML
DC/DC converters

TPS62261-Q1 — Automotive 2V to 6V, 2.25MHz Fixed Frequency 600mA Buck Converter with 1.8V Fixed Output Voltage

Data sheet: PDF
Load switches

TPS22966-Q1 — 2-ch, 5.5-V, 16-mΩ, automotive load switch with adj. rise time and output discharge

Data sheet: PDF | HTML
OR gates

SN74AHC1G32-Q1 — Automotive, one-channel two-input 2V to 5.5V high-speed (9 ns) OR gate

Data sheet: PDF | HTML
Sequencers

LM3880-Q1 — Automotive grade 3 rail simple power sequencer with fixed time delay

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Design guide Automotive Power Front Camera Systems Using Single-Core Voltage Design Guide Jan 21, 2016

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos