TIDA-00786

Ultra Small Brushed DC Motor Current Regulation TI Reference Design

TIDA-00786

Design files

Overview

TIDA-00786 is a small footprint brushed DC motor controller that has a fixed 100% duty-cycle speed input and variable current regulation.  The DRV8871’s integrated current sensing feature allows the design to utilize a standard potentiometer allowing the user to vary the current limiting level quickly between a range of motors that can be powered by a 12- to 24-V input.

Features
  • 12- to 24-V Operation
  • Fixed speed input at 100% duty-cycle
  • Onboard 100-mill header for quick change of motor connections
  • DC Barrel plug allows for universal connections from different commercial power supplies
  • Durable potentiometer equipped to handle extended use
  • Internal current regulation allows for extremely small footprint
  • Variability of RILIM reduces test time for determining proper end application current regulation level
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUAY8.PDF (730 KB)

Reference design overview and verified performance test data

TIDRII2.PDF (65 KB)

Detailed overview of design layout for component placement

TIDRII1.PDF (189 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRII4.ZIP (359 KB)

Files used for 3D models or 2D drawings of IC components

TIDCBB4.ZIP (912 KB)

Design file that contains information on physical board layer of design PCB

TIDRII3.PDF (333 KB)

PCB layer plot file used for generating PCB design layout

TIDRII0.PDF (150 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

Brushed DC (BDC) motor drivers

DRV887150-V, 3.6-A H-bridge motor driver with integrated current sensing

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Design guide TIDA-00786 Test Results Oct 23, 2015

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos