TIDA-00785

Isolated GaN Driver Reference Design

TIDA-00785

Design files

Overview

This reference design consists of a reinforced dualchannel digital isolator, a GaN gate driver, and isolated power supplies. This compact reference design is intended to control GaN in power supplies, DC-to-DC converters, synchronous rectification, solar inverters, and motor control. An open-loop push-pull topology based power supply for gate drivers provides flexibility in PCB routing. The pushpull transformer driver used in the TIDA-00785 operates at 300 kHz, which helps in reducing the size of the isolation transformer, leading to a compact power supply solution.

Features
  • Suited for Low-Voltage GaN Drives (300 to 450 V)\
  • Rail-to-Rail Peak Current Drive Capability With 4-A Source and 6-A Current Suits Driving GaN Modules
  • 5000-Vpk Reinforced Isolation and Very High CMTI of > 100 kV/us
  • Spread Spectrum Operation of Transformer Driver Helps Reduce Emissions
  • PWM Signals of Gate Drivers can be Directly Interfaced to a Controller (3.3-V Operation)
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUBI7.PDF (2363 KB)

Reference design overview and verified performance test data

TIDRL44.PDF (108 KB)

Detailed overview of design layout for component placement

TIDRL43.PDF (22 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRL47.ZIP (446 KB)

Files used for 3D models or 2D drawings of IC components

TIDCC10.ZIP (228 KB)

Design file that contains information on physical board layer of design PCB

TIDRL46.PDF (594 KB)

PCB layer plot file used for generating PCB design layout

TIDRL42.PDF (170 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

Digital isolators

ISO7821High voltage, reinforced 2-channel, 1/1, digital isolator with 2000VRMS VIOWM and 14.5mm creepage

Data sheet: PDF | HTML
Low-side drivers

UCC2761120V VDD, 4A/6A single-channel low-side gate driver with 4V UVLO and 5V regulated output

Data sheet: PDF | HTML
Transformer drivers

SN6501Low-noise, 350-mA, 410-kHz transformer driver for isolated power supplies

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 3
Top documentation Type Title Format options Date
* Design guide Isolated GaN Driver Design Guide Mar 28, 2016
Technical article How to achieve higher system efficiency- part two: high-speed gate drivers PDF | HTML Jan 31, 2017
White paper Driving the green revolution in transportation Sep 23, 2016

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos