TIDA-00779

230-V, 3.5-kW PFC with >98% Efficiency, Optimized for BOM and Size Reference Design

TIDA-00779

Design files

Overview

The TIDA-00779 is a 3.5-kw, cost competitive power factor regulator converter designed for room air-conditioner and other major appliances. This reference design is a continuous-conduction-mode (CCM) boost converter implemented using TI’s UCC28180 PFC controller provided with all of the necessary built-in protections. The hardware is designed and tested to pass surge, and EFT testing as per the IEC61000 requirements for household appliances.

Features
  • High efficiency of > 98% over entire operating voltage range and thus get smaller heat sink
  • Wide full load operating input range of 190 VAC to 270 VAC
  • High power factor > 0.99 and less than 5% THD from medium-to-full load (50-100%)
  • Up to 3.5 kw high power output to cover most of single phase input PFC application
  • 8-Pin PFC solution (No AC line sensing Needed)  enable a very simply design
  • Reduced current sense threshold minimizes power dissipation
  • High power density for smaller dimension
Output voltage options TIDA-00779.1
Vin (Min) (V) 85
Vin (Max) (V) 270
Vout (Nom) (V) 390
Iout (Max) (A) 9
Output Power (W) 3510
Isolated/Non-Isolated Non-Isolated
Input Type AC
Topology Boost- Non Sync
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

PDF | HTML
TIDUBE1D.PDF (1005 KB)

Reference design overview and verified performance test data

TIDRKA7A.PDF (282 KB)

Detailed overview of design layout for component placement

TIDRKA6A.PDF (162 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRKA9A.ZIP (4198 KB)

Files used for 3D models or 2D drawings of IC components

TIDCBR8A.ZIP (1971 KB)

Design file that contains information on physical board layer of design PCB

TIDRKA8A.PDF (1181 KB)

PCB layer plot file used for generating PCB design layout

TIDRKA5A.PDF (709 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

AC/DC controllers

UCC2818018-kHz-250-kHz CCM PFC controller with enhanced startup & transient response

Data sheet: PDF | HTML
Digital temperature sensors

LMT010.5°C Accurate 2-pin Temperature Sensor with a Pulse Train Interface

Data sheet: PDF | HTML
Low-side drivers

UCC275312.5-A/5-A single-channel gate driver with 8-V UVLO, 35-V VDD, and split outputs

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 3
Top documentation Type Title Format options Date
* Design guide 230-V, 3.5-kW PFC With >98% Efficiency, Optimized for BOM and Size Reference Design (Rev. D) PDF | HTML Aug 29, 2024
Technical article How to design an efficient and cost-competitive choke in PFC applications PDF | HTML Jul 17, 2017
Technical article Is PFC possible without input voltage sensing? PDF | HTML Sep 14, 2016

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos