TIDA-00766

Differential Pulse Train Output (PTO) Programmable Logic Controller (PLC) Module Reference Design

TIDA-00766

Design files

Overview

The differential pulse-train output (PTO) reference design illustrates the design of a differential high-speed digital output module using a RS-485 driver powered from the PLC backplane using isolated fly-buck power converter. The reference design is mainly used in positioning and motion control systems to allow simple distant high-speed motor control in noisy environments.

Features
  • 4 high-speed differential digital output channels
  • 1-MHz pulse frequency
  • 25-mA maximum load current per channel for 100-Ω load
  • 750-mW total power consumption from backplane isolated power stage (150 mA)
  • Parallel control for simple MCU interface
  • Beaglebone Black cape form factor for easy evaluation using TIDEP0027
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUC30A.PDF (1080 KB)

Reference design overview and verified performance test data

TIDRN56.PDF (332 KB)

Detailed overview of design layout for component placement

TIDRN55.PDF (65 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRN58.ZIP (1469 KB)

Files used for 3D models or 2D drawings of IC components

TIDCCI5.ZIP (275 KB)

Design file that contains information on physical board layer of design PCB

TIDRN57.PDF (1508 KB)

PCB layer plot file used for generating PCB design layout

TIDRN54.PDF (840 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

RS-485 & RS-422 transceivers

SN65LBC174AQuadruple RS-485 Differential Line Drivers

Data sheet: PDF | HTML
Digital isolators

ISO7140CCQuad-channel, 4/0, 50-Mbps digital isolator

Data sheet: PDF | HTML
AC/DC controllers

TPS550102.95V To 6V Input, 2W, Isolated DC/DC Converter with Integrated FETS

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Design guide Differential Pulse Train Output (PTO) Programmable Logic Controller (PLC) Module (Rev. A) Oct 13, 2016

Related design resources

Reference designs

REFERENCE DESIGN
TIDEP0027 High Performance Pulse Train Output (PTO) with PRU-ICSS for Industrial Applications Reference Design

Design tools & simulation

SIMULATION TOOL
TINA-TI SPICE-based analog simulation program

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos