TIDA-00764

8-ch Isolated High Voltage Analog Input Module Reference Design

TIDA-00764

Design files

Overview

This reference design is a high-voltage analog input module with eight channels. Each channel can be used for both voltage and current measurement. The design uses 16-bit analog-to-digital converter (ADC) ADS8681 that can handle input voltage of up to ±12.288 V. This make any preprocessing of standard input voltages in the industrial space unnecessary. In addition, four channels of the design are able to handle common-mode (CM) voltages of up to ±160 V. Therefore, the user does not need to worry about ground loops or compensation currents flowing between the connected inputs.

Features
  • High voltage inputs of up to ±12.288 V
  • Voltage and current measurement for every channel
  • 4 channels with common-mode of up to ±160 V
  • -85-dB crosstalk rejection for adjacent channels
  • 100-MOhm input impedance
  • Surge transient immunity according to EN 61000-4-5 Class 2 (±1 kV, 24 A)
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUBW9A.PDF (1677 KB)

Reference design overview and verified performance test data

TIDRMJ1.PDF (691 KB)

Detailed overview of design layout for component placement

TIDRMJ0.PDF (77 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRMJ3.ZIP (2326 KB)

Files used for 3D models or 2D drawings of IC components

TIDCCD0.ZIP (601 KB)

Design file that contains information on physical board layer of design PCB

TIDRMJ2.PDF (3866 KB)

PCB layer plot file used for generating PCB design layout

TIDRMI9.PDF (1713 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

Digital isolators

ISO7141CCQuad-channel, 3/1, 50-Mbps digital isolator

Data sheet: PDF | HTML
Precision ADCs

ADS868116-bit, 1MSPS 1-ch SAR ADC with programmable (±12V, ±10V, ±6V, ±5V, ±2.5V) input ranges on 5V supply

Data sheet: PDF | HTML
OR gates

SN74LVC1G3321-ch, 3-input 1.65-V to 5.5-V 32-mA drive strength OR gate

Data sheet: PDF
AC/DC controllers

TPS550102.95V To 6V Input, 2W, Isolated DC/DC Converter with Integrated FETS

Data sheet: PDF | HTML
Analog & precision switches & muxes

MUX36S081-pA on-state leakage current, 36-V, 8:1, 1-channel precision analog multiplexer

Data sheet: PDF | HTML
Digital isolators

ISO7140CCQuad-channel, 4/0, 50-Mbps digital isolator

Data sheet: PDF | HTML
Analog & precision switches & muxes

TS5A231575V, 2:1 (SPDT), 2-channel, analog switch

Data sheet: PDF | HTML
Shift registers

SN74AHC5948-Bit Shift Registers With Output Registers

Data sheet: PDF | HTML
Difference amplifiers

INA149High Common Mode Voltage Difference Amplifier

Data sheet: PDF
XOR (exclusive OR) gates

SN74LVC2G862-ch, 2-input, 1.65-V to 5.5-V XOR (exclusive OR) gates

Data sheet: PDF
Precision op amps (Vos<1mV)

OPA192High-Voltage, Rail-to-Rail Input/Output, 5µV, 0.2µV/˚C, Precision Operational Amplifier

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Design guide 8-ch Isolated High Voltage Analog Input Module Design Guide (Rev. A) Aug 30, 2016

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos