TIDA-00750

TIDA-00750

Design files

Overview

People counting for demand controlled ventilation using 3D time-of-flight (ToF) reference design is a subsystem solution that uses TI’s  3D ToF image sensor combined with tracking and detection algorithms to count the number of occupants present in a given area with high resolution and accuracy. The sensor technology is developed in standard CMOS, allowing systems to achieve very high integration at a lower system cost. Because ToF image sensor processes visual data in three dimensions, the sensor can detect the exact shape of a human body along with track the movement and location of people with unprecedented precision, including subtle movement changes. For this reason, ToF cameras are potentially capable of performing real-time people counting and people tracking functions much more effectively than traditional surveillance cameras and video analytics.

Features
  • Accuracy:  >90%
  • Configurable response time, occupancy data available in real-time or periodically
  • Wide field of View: H74.4º x V59.3º
  • Being independent of ambient light, 3D ToF camera can even see in the dark
    • Auto-illumination
    • Four NIR lasers provide large illumination area
    • Short diffused laser pulses inherently eye-safe
  • Runs on an embedded platform
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUBL5A.PDF (4942 KB)

Reference design overview and verified performance test data

TIDRLL4.ZIP (377 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRLL3.ZIP (594 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

Multimedia & industrial networking SoCs

AM4372 — Sitara processor: Arm Cortex-A9

Data sheet: PDF | HTML
Multimedia & industrial networking SoCs

AM4376 — Sitara processor: Arm Cortex-A9, PRU-ICSS

Data sheet: PDF | HTML
Multimedia & industrial networking SoCs

AM4377 — Sitara processor: Arm Cortex-A9, PRU-ICSS, EtherCAT

Data sheet: PDF | HTML
Multimedia & industrial networking SoCs

AM4378 — Sitara processor: Arm Cortex-A9, PRU-ICSS, 3D graphics

Data sheet: PDF | HTML
Multimedia & industrial networking SoCs

AM4379 — Sitara processor: Arm Cortex-A9, PRU-ICSS, EtherCAT, 3D graphics

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Design guide People Counting Demand Controlled Ventilation 3D Time-of-Flight Design Guide (Rev. A) May 4, 2016

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos