TIDA-00737

Capacitor Bank Control and HMI Subsystem Reference Design for Automatic Power Factor Controller

TIDA-00737

Design files

Overview

This reference design demonstrates the working of various functional blocks of an automatic power factor controller (PFC) used in MV/LV electrical distribution. This includes accurate measurement and computation of voltages, currents, power and power factor, display of measured parameters using four-digit seven-segment display, alarms and status indication using LEDs, switching outputs for driving contactor or thyristor for switching capacitor banks and monitoring of local and remote temperature using a breadth of products from our portfolio.

Features
  • Accurate measurement of 3-Φ voltage, current (simultaneous sampling), power, power factor accuracy < 0.5% achieved using 24-b ΔΣ ADC
  • Seven segment (SS) LED – two constant current drivers are cascaded to drive four digit SS LED display with decimal point
  • Relay/ transistor output switching – options for controlling contactor and thyristor is provided.
    • 3 channels (expandable to 7) is dedicated for controlling relay output (contactors)
    • 2 channels (expandable to 4) with isolation for controlling transistor output (thyristors)
  • Status indication – 16 LEDs are controlled using a constant-current LED sink driver.
  • Sensors for temperature and light sensing are included.
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUB67A.PDF (1974 KB)

Reference design overview and verified performance test data

TIDRJL2.ZIP (203 KB)

Detailed overview of design layout for component placement

TIDRJL1.PDF (228 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRJL4.ZIP (3061 KB)

Files used for 3D models or 2D drawings of IC components

TIDCBM4.ZIP (1102 KB)

Design file that contains information on physical board layer of design PCB

TIDRJL3.PDF (2341 KB)

PCB layer plot file used for generating PCB design layout

TIDRJL0.PDF (621 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

Low-side switches

TPL7407L40-V, 7-ch NMOS array low-side driver

Data sheet: PDF | HTML
Sensing MCUs

MSP430F67791APolyphase metering SoC with 7 Sigma-Delta ADCs, LCD, real-time clock, 512KB Flash, 32KB RAM

Data sheet: PDF | HTML
Linear & low-dropout (LDO) regulators

TPS7A410150-mA, 50-V, low-IQ, adjustable low-dropout voltage regulator with enable

Data sheet: PDF | HTML
Digital temperature sensors

TMP4511.7-V remote and local temperature sensor with N-factor, filtering and series-R correction

Data sheet: PDF | HTML
Digital isolators

ISO7340CLow-power, quad-channel, 4/0, 25-Mbps digital isolator

Data sheet: PDF | HTML
LED display drivers

TLC59025Low-power 16-channel constant-current LED sink driver with 3.0-5.5V supply voltage

Data sheet: PDF | HTML
LED display drivers

TLC59168-bit constant-current LED sink driver

Data sheet: PDF | HTML
Light sensors

OPT3001Digital ambient light sensor (ALS) with high-precision human-eye response

Data sheet: PDF | HTML
Solenoid drivers

DRV880360V, 2.3A 4 channel low-side driver with PWM control and overcurrent protection

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 3
Top documentation Type Title Format options Date
* Design guide Capacitor Bank Control & HMI with Power Factor Controller Relay Design Guide (Rev. A) Mar 9, 2016
Application note Differences Between MSP430F67xx and MSP430F67xxA Devices (Rev. A) PDF | HTML Jan 13, 2020
User guide Capacitor Bank Switching and HMI Subsystem for Automatic PFC SW Desciption Mar 9, 2016

Related design resources

Reference designs

REFERENCE DESIGN
TIDA-00454 Three Phase AC Voltage and Current Transducer with Isolated DC Analog Outputs Reference Design

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos