TIDA-00731

IEC ESD, EFT, and Surge Protected RS-485 Reference Design

TIDA-00731

Design files

Overview

The TIDA-00731 is a reference design examining how to protect an RS-485 bus against lethal transient waveforms such as IEC ESD, IEC EFT, and IEC surge. The reference design shows the level of protection that can be achieved through the implementation of an external protection scheme on the bus lines of a standard RS-485 transcever as well as a RS-485 tranceiver with integrated IEC protection.

Features
  • Board Level IEC ESD Evaluation
  • Easy control of transceivers logic I/O pins
  • PAD Site Evaluation Of Multiple TVS Diode Structures
  • Series Pulse Proof Resistor Pads
  • General Purpose Evaluation Module For Half-Duplex RS-485 Transceivers
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

PDF | HTML
TIDUAS1B.PDF (6164 KB)

Reference design overview and verified performance test data

TIDRHI1.PDF (99 KB)

Detailed overview of design layout for component placement

TIDRHI0.PDF (33 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRHI3.ZIP (384 KB)

Files used for 3D models or 2D drawings of IC components

TIDCB17.ZIP (301 KB)

Design file that contains information on physical board layer of design PCB

TIDRHI2.PDF (473 KB)

PCB layer plot file used for generating PCB design layout

TIDRHH9A.PDF (78 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

RS-485 & RS-422 transceivers

SN65HVD3082EHalf-duplex RS-485 transceiver

Data sheet: PDF | HTML
RS-485 & RS-422 transceivers

SN65HVD825V-Supply RS-485 with IEC ESD Protection

Data sheet: PDF | HTML
RS-485 & RS-422 transceivers

THVD15505-V RS-485 transceiver with ±18-kV IEC ESD protection

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Design guide IEC ESD, EFT, and Surge RS-485 Bus Protection Design Guide (Rev. B) PDF | HTML Mar 14, 2019

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos