TIDA-00724

TIDA-00724

Design files

Overview

The efficiency and diagnostics necessary for automotive emergency call (eCall) systems generate unique requirements for the audio subsystem, such as speaker diagnostics and low-power consumption.  This reference design shows how to use our automotive two-channel audio codec (TLV320AIC3104-Q1) and a class-D audio amplifier (TAS5411-Q1) for eCall applications.

Features
  • The integrated load-dump protection reduces external voltage clamp cost and size
  • Onboard load diagnostics report the status of the speaker through I²C which reduces external components needed for diagnostic coverage
  • TLV320AIC3104-Q1 + TAS5411-Q1 combo allows for reduced power consumption, reduced heat and reduced peak currents in the electrical system
  • TAS5411-Q1 provides up to 8-W output power for loud, clear audio in an unpredictable emergency environment
  • Additional output from TLV320AIC3104-Q1 can be used for the head unit or other car audio needs and eliminates the need for another device
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUB26A.PDF (1788 KB)

Reference design overview and verified performance test data

TIDRJN8.PDF (267 KB)

Detailed overview of design layout for component placement

TIDRJN7A.PDF (58 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRJO0.ZIP (1055 KB)

Files used for 3D models or 2D drawings of IC components

TIDCBN0.ZIP (1965 KB)

Design file that contains information on physical board layer of design PCB

TIDRJN9.PDF (2076 KB)

PCB layer plot file used for generating PCB design layout

TIDRJN6A.PDF (393 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

Audio CODECs

TLV320AIC3104-Q1 — Automotive Low-Power Stereo Audio Codec with 6 Audio Input Pins and 6 Audio Output Drivers

Data sheet: PDF | HTML
Audio CODECs

TLV320AIC3109-Q1 — Automotive Low-Power 96kHz Mono Audio Codec

Data sheet: PDF | HTML
Automotive audio amplifiers

TAS5411-Q1 — Automotive, 8W, 4.5 to 18V, analog-input mono Class-D audio amplifier

Data sheet: PDF | HTML
ESD protection diodes

TPD2E007 — Dual 10-pF, ±13-V, ±8-kV ESD protection diode for AC Signal Data Interfaces

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Design guide Automotive emergency call (eCall) audio subsystem reference design (Rev. A) Jan 24, 2019

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos