TIDA-00707

1kW, Compact, 97.5% Efficiency, Digital PFC Reference Design for Telecom and Server PSU with E-Meter

TIDA-00707

Design files

Overview

TIDA-00707 is a 1-kW, compact (100mmX80mm) power factor converter (PFC) designed for telecom, server, and industrial power supplies. This reference design is a continuous conduction mode boost converter, implemented using a UCD3138A Digital Power Supply controller with all protections built-in. Hardware is designed and tested to pass conducted emissions, surge, and EFT (as per EN55014) requirements.

This reference design provides a ready platform of front-end PFC to address various power supplies up to 1 kW,  Improves overall system performance lower bus capacitance, lower RMS currents, and front-end protections. It meets stringent current THD and power factor norms and protects from output overcurrent, overvoltage, and undervoltage conditions.

Features
  • Wide Operating Input Range: 195-V to 270-VAC
  • Designed to Drive Wide Range of Downstream DC/DC Converters and Inverter-Fed Motors up to 1 kW
  • High Power Factor > 0.99 and < 5% THD From Medium-to-Full Load (50% to 100%); Meets Current THD Regulations as per IEC 61000-3-2
  • High Efficiency of > 97% at Full Load Over Entire Operating Voltage Range
  • PFC Converter designed with a simple, small PCB form factor (100 x 82mm)
Output voltage options TIDA-00707.1
Vin (Min) (V) 195
Vin (Max) (V) 270
Vout (Nom) (V) 390
Iout (Max) (A) 2.56
Output Power (W) 998.4
Isolated/Non-Isolated Non-Isolated
Input Type AC
Topology Boost- PFC
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUBK8B.PDF (3189 KB)

Reference design overview and verified performance test data

TIDRKP0.PDF (237 KB)

Detailed overview of design layout for component placement

TIDRKO8.PDF (160 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRKP1.ZIP (2614 KB)

Files used for 3D models or 2D drawings of IC components

TIDCBW4.ZIP (267 KB)

Design file that contains information on physical board layer of design PCB

TIDRKO9.PDF (3298 KB)

PCB layer plot file used for generating PCB design layout

TIDRKO7.PDF (633 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

AC/DC controllers

UCD3138AUCD3138A Highly Integrated Digital Controller for Isolated Power

Data sheet: PDF | HTML
Precision op amps (Vos<1mV)

OPA2376Dual, precision, low-noise, low quiescent current operational amplifier

Data sheet: PDF | HTML
Linear & low-dropout (LDO) regulators

TLV704150-mA 24-V ultra-low-IQ low-dropout (LDO) voltage regulator

Data sheet: PDF | HTML
Digital isolators

ISO7321CLow-power, dual-channel, 1/1, 25-Mbps digital isolator

Data sheet: PDF | HTML
Low-side drivers

UCC27517A4-A/4-A single-channel gate driver with 5-V UVLO and negative input voltage handling

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* Design guide 1-kW, Compact, 97.5% Efficiency, Digital PFC for AC/DC PSUs w/ eMeter Ref Design (Rev. B) Oct 24, 2016
Technical article How real-time control technologies enable reliable, scalable high-voltage designs PDF | HTML Jun 7, 2024

Related design resources

Reference designs

REFERENCE DESIGN
TIDA-00443 230V, 900W, PFC with 98% Efficiency for Inverter Fed Drives Reference Design

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos