TIDA-00688

TIDA-00688

Design files

Overview

Isolated power supply is a main requirement in every industrial application where modules are connected to Programmable Logic Controllers (PLCs). Often, for those PLC modules, there is only limited space available, making the inclusion of large isolation transformers more difficult. TIDA-00688 provides isolated ±15-V and 5-V outputs in a very thin form factor with only 2.2-mm height on each side of the printed circuit board (PCB). This is achieved by integrating the transformer directly into the PCB. Furthermore, this reference design can be operated off a wide input voltage range of 14 V to 36 V and is all included in a small 25.4-mm * 43.8-mm form factor.

Features
  • Integrated planar transformer
  • Wide-input voltage range of 14 V to 36 V (24-V nominal)
  • Three isolated outputs (1.7-mm clearance prim-sec coils, 0.71-mm prepreg (type 7628) prim-sec coils)
    • 15-V isolated, 30-mA ultra-low noise
    • -15-V isolated, 30-mA ultra-low noise
    • 5-V isolated, 40 mA
  • Ultra-thin profile < 2.2 mm
  • 6-mm thickness side-to-side (defined by ferrite)
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUB83.PDF (1695 KB)

Reference design overview and verified performance test data

TIDRJA1.PDF (140 KB)

Detailed overview of design layout for component placement

TIDRJA0.PDF (90 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRJA3.ZIP (606 KB)

Files used for 3D models or 2D drawings of IC components

TIDCBJ7.ZIP (385 KB)

Design file that contains information on physical board layer of design PCB

TIDRJA2.PDF (1068 KB)

PCB layer plot file used for generating PCB design layout

TIDRJ99.PDF (359 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

DC/DC converters

LM50177.5-100V Wide Vin, 600mA Constant On-Time Synchronous Buck Regulator

Data sheet: PDF | HTML
DC/DC converters

TPS6217528V, 0.5A Step-Down Converter with SNOOZE Mode

Data sheet: PDF | HTML
Linear & low-dropout (LDO) regulators

TPS7A30200-mA, low-noise, high-PSRR, negative, adjustable low-dropout voltage regulator with enable

Data sheet: PDF | HTML
Linear & low-dropout (LDO) regulators

TPS7A49150-mA, 36-V, low-noise, high-PSRR, adjustable low-dropout voltage regulator with enable

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 3
Top documentation Type Title Format options Date
* Design guide 1-W Isolated Power Supply With Planar Transformer Design Guide Jan 21, 2016
Product overview Isolated Power Topologies for PLC I/O Modules and Other Low-Power Applications (Rev. A) PDF | HTML Aug 20, 2024
Application note AN-2292 Designing an Isolated Buck (Fly-Buck) Converter (Rev. C) Dec 17, 2014

Related design resources

Reference designs

REFERENCE DESIGN
TIDA-00129 1W Small Form Factor Power Supply with Isolated Dual Output for PLC I/O Modules TIDA-00237 Ultra-Small 1W, 12V-36V Iso Power Supply for Analog Prog Logic Controller Modules Reference Design

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos