TIDA-00675

Power Reduction Using Dynamic Switching Reference Design

TIDA-00675

Design files

Overview

The TIDA-00675 shows the power reduction benefits of dynamically switching a load on/off using a load switch. The design guide shows how frequency of switching, duty cycle, and the use of a discharge resistor can have an impact on power consumption.

Features
  • Power consumption benefits when switching a load on/off dynamically
  • Effects of frequency, duty cycle, and load current on power consumption
  • Use of load switch with and without quick output discharge for dynamic switching
  • This design is tested and includes data for each use case
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUB18.PDF (1205 KB)

Reference design overview and verified performance test data

TIDRJB1.PDF (446 KB)

Detailed overview of design layout for component placement

TIDRJB0.PDF (93 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRJB3.ZIP (1828 KB)

Files used for 3D models or 2D drawings of IC components

TIDCBK0.ZIP (584 KB)

Design file that contains information on physical board layer of design PCB

TIDRJB2.PDF (3703 KB)

PCB layer plot file used for generating PCB design layout

TIDRJA9.PDF (1028 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

DC/DC controllers

LM25117-Q1Automotive Grade 4.5-42V Wide Vin, Current Mode Synchronous Buck Controller with Tracking

Data sheet: PDF | HTML
DC/DC converters

TPS62090-Q1Automotive: 3A, 2.5 to 6V input, up to 97% efficiency, 3x3 QFN, Step-Down Converter

Data sheet: PDF | HTML
Load switches

TPS229155.5-V, 2-A, 39-mΩ load switch with output discharge

Data sheet: PDF | HTML
Load switches

TPS22965-Q11-ch, 5.7-V, 4-A, 16-mΩ automotive load switch with adj. rise time and output discharge

Data sheet: PDF | HTML
MOSFETs

CSD18563Q5A60-V, N channel NexFET™ power MOSFET, single SON 5 mm x 6 mm, 6.8 mOhm

Data sheet: PDF | HTML
Real-time clocks (RTCs) & timers

LMC555World’s smallest 555 timer with low power, high accuracy and a Fmax of 3MHz

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Design guide Power Reduction Using Dynamic Switching Design Guide Nov 10, 2015

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos