TIDA-00642

TIDA-00642

Design files

Overview

This reference design includes an analog Hall sensor and an OpAmp circuit which can be used as position or angular sensing with the benefits of no contact and wearing, high stability and wide sensing range. Two configurations of magnet and Hall sensor are analysised. Adjustable offset and system gain are provided along with the OpAmp circuit to achieve desired output bias and range.

Features
  • Approximate linear response
  • Adapt to wide magnet types and field range
  • 0 to 5V full scale output ability
  • Adjustable quiescent offset and gain
  • Low power RRIO amplifier stage
  • Cost-effective
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUBA7.PDF (446 KB)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDRJP1.PDF (83 KB)

Detailed overview of design layout for component placement

TIDRJP0.PDF (174 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRJP3.ZIP (348 KB)

Files used for 3D models or 2D drawings of IC components

TIDCBN3.ZIP (106 KB)

Design file that contains information on physical board layer of design PCB

TIDRJP2.PDF (227 KB)

PCB layer plot file used for generating PCB design layout

TIDRJO9.PDF (313 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

General-purpose op amps

LMV612 — Dual, 5.5-V, 1.5-MHz, RRIO operational amplifier

Data sheet: PDF | HTML
Linear Hall-effect sensors

DRV5053 — High voltage (up to 38V), linear hall effect sensor

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Test report TIDA-00642 Test Results Dec 15, 2015

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos