TIDA-00641

Dual High Resolution Micro-stepping Driver Reference Design

TIDA-00641

Design files

Overview

This reference design achieves a dual channel high resolution micro-stepping driver module using PWM current regulation method. Selectable micro-stepping level and current level is provided with the on-board switches. The PWM regulation scheme gives smooth phase current and ultra-low acoustic operation noise. Protections such as over current, over temperature, and short outputs are all provided along with the DRV8848 device.

Features
  • Smooth current and low acoustic noise
  • Up to 1/256 micro-stepping level
  • Selectable micro-stepping and current level
  • Easy STEP/DIR interface
  • Compact dual channel design
  • Full protections
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUBA6.PDF (726 KB)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDRJO6.PDF (126 KB)

Detailed overview of design layout for component placement

TIDRJO5.PDF (120 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRJO8.ZIP (487 KB)

Files used for 3D models or 2D drawings of IC components

TIDCBN2.ZIP (60 KB)

Design file that contains information on physical board layer of design PCB

TIDRJO7.PDF (204 KB)

PCB layer plot file used for generating PCB design layout

TIDRJO4.PDF (423 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

Reset & watchdog ICs

TLV8033-pin voltage supervisor (reset IC) with active-low & open-drain reset

Data sheet: PDF | HTML
Low-power MCUs

MSP430G255316 MHz MCU with 16KB Flash, 512B SRAM, comparator, UART/SPI/I2C, timer

Data sheet: PDF
Inverting buffers & drivers

SN74LVC2G14Two-channel 1.65V-to-5.5V inverters with Schmitt-Trigger inputs

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Test report TIDA-00641 Test Results Dec 15, 2015

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos