TIDA-00628

TIDA-00628

Design files

Overview

TIDA-00628 is a 15V/6.5W non-isolated, single output, AC/DC Flyback power supply that is capable of operating from wide input voltage ranging from 85Vac to 440Vac. This design demonstrates 2 key features (1) the elimination of snubber components enabled by use of a high-voltage bipolar transistor and (2) simplified transformer design with no need for an auxilliary winding.  Low system parts count and built in advanced protection features result in a cost-effective solution for electricity meters and industrial designs.

Features
  • Input voltage up to 440Vrms, 15V/6.5W output
  • No snubber - reduces BoM count and PCB area
  • BJT switch to reduce system cost
  • Non Isolated output allows simplified transformer with no auxilliary winding
  • Typical efficiency of 80% at 230V, 6.5W
  • Compliant with Conducted Emissions: CISPR 22, Class B
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUAN6A.PDF (1265 KB)

Reference design overview and verified performance test data

TIDRH31.PDF (108 KB)

Detailed overview of design layout for component placement

TIDRH30.PDF (41 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRH33.ZIP (953 KB)

Files used for 3D models or 2D drawings of IC components

TIDCAY2.ZIP (447 KB)

Design file that contains information on physical board layer of design PCB

TIDRH32.PDF (4281 KB)

PCB layer plot file used for generating PCB design layout

TIDRH29.PDF (321 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

AC/DC controllers

UCC28722Low-Cost CVCC Flyback controller With primary-side regulation for bipolar Power Device

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* Design guide 6.5-W Snubberless Flyback Converter Using BJT Primary Switch Design Guide (Rev. A) Jan 27, 2016
User guide TIDA-00628 Transformer Specification (Wurth Elektronik) Aug 25, 2015

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos