TIDA-00616

Energy Harvesting LaunchPad BoosterPack for Brushed DC Motor Control Reference Design

TIDA-00616

Design files

Overview

The Energy Harvesting LaunchPad for Brushed DC Motor Control is designed for charging a Li-ion or Li-polymer battery with solar energy, and subsequently using a voltage regulator to provide secondary system power to a TI LaunchPad and any peripherals connected the LaunchPad. The BoosterPack is designed for low power and automation applications, using an on-board nano-timer and dual H-bridge motor drivers that have integrated MOSFETs with an extremely low 45mΩ Rds(on).

Features
  • Low power with 30nA energy consumption in shut-down mode by cutting power to both the system and peripherals with nano-timer
  • Dual motor drivers for driving 2 Brushed DC with up to 5Acontinuous current and 8A peak current
  • Solar energy harvesting with integrated boost converter charger for use with Li-ion or Li-polymer rechargable cells
  • On-board power distribution system for powering other LaunchPad products via highly efficient nano-power buck converter
  • Integrated nano-timer with battery monitoring technology and power gating mode to reduce system power consumption by up to 80%
  • This design is tested and allows for the evaluation of energy harvesting modules along with differential motor control for any system
Industrial
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUAF6.PDF (319 KB)

Reference design overview and verified performance test data

TIDRGF7.PDF (219 KB)

Detailed overview of design layout for component placement

TIDRGF6.PDF (218 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRGF9.ZIP (1333 KB)

Files used for 3D models or 2D drawings of IC components

TIDCAR5.ZIP (346 KB)

Design file that contains information on physical board layer of design PCB

TIDRGF8.PDF (85 KB)

PCB layer plot file used for generating PCB design layout

TIDRGF5.PDF (1614 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

D-type flip-flops

SN74AUP1G74Low-Power Single Positive-Edge-Triggered D-Type Flip-Flop

Data sheet: PDF | HTML
Battery charger ICs

BQ25570Ultra Low power Harvester power Management IC with boost charger, and Nanopower Buck Converter

Data sheet: PDF | HTML
Brushed DC (BDC) motor drivers

DRV88507-V, 8-A H-bridge motor driver with LDO and current feedback

Data sheet: PDF | HTML
Real-time clocks (RTCs) & timers

TPL5100Nano-powered programmable timer with power gating functionality and MOS driver

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Design guide TIDA-00616 Test Results Aug 14, 2015

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos