TIDA-00614

TIDA-00614

Design files

Overview

This verified design can accurately measure current across a range of 30 A on a bus that carries up to 36-V common mode voltage over a range of -40°C to +85°C.  This design can measure current from 0 A to 30 A with a grounded reference or -30 A to 0 A with a 16-V reference.  The design sums the output of two INA250A2 devices and generates a ground-referenced output voltage.  The INA250 is a voltage-output, current-sensing amplifier family that integrates an internal shunt resistor to enable high-accuracy current measurements.

Features

•  Compact layout with good thermal properties

• 30A Sustained current measurement with parallel integrated shunt current sense amplifiers

• Able to configure for full-range positive, full-range negative, or partial-range bidirectional current measurement

• This circuit design is tested and includes documentation, data, and layout files.

Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUA90.PDF (612 KB)

Reference design overview and verified performance test data

TIDRGG7.PDF (43 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRGG8.ZIP (381 KB)

Files used for 3D models or 2D drawings of IC components

TIDCAR8.ZIP (314 KB)

Design file that contains information on physical board layer of design PCB

TIDRGG6.PDF (236 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

Analog current-sense amplifiers with integrated shunt resistor

INA25036V, bi-directional, precision current sense amplifier w/int. shunt resistor

Data sheet: PDF | HTML
Analog current-sense amplifiers with integrated shunt resistor

INA250-Q1AEC-Q100, 36V, bi-directional, precision current sense amplifier w/int. shunt resistor

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Design guide 30-A Range Bidirectional Current Shunt Monitor Design Guide Jun 30, 2015

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos