TIDA-00607

Altera MAX 10 FPGA power reference design

TIDA-00607

Design files

Overview

This reference design is a compact, integrated power design for Altera® MAX® 10 SoC (out of the MAX® series family of products). This design showcases TPS65218 as an all-in-one IC used to supply the rails needed for powering the MAX® 10 SoC. Altera offers a single supply and dual supply solution for the MAX 10. This design is for the MAX 10 dual supply. The total board area needed, including passive components, to supply the power rails to the MAX® 10, is just 1.594 in2. The TPS65218 has the flexibility to support either DDR3L or DDR3 memory. It also integrates 3 load switches allowing external periphereals on the system offsetting power consumption. This design can be run from a single 5V supply or from a single cell Li-Ion battery. It has been tested and verified for industrial applications (-40°C to 105°C).

Features
  • Offers four highly efficient, adjustable DC/DC converters with integrated FETs to power Altera Max 10
  • Additional 400-mA LDO to power peripheral rails or other IO rails on the FPGA and three integrated load switches
  • Built-in voltage supervisor with over/under voltage monitoring
  • Qualified for industrial applications (-40ºC to 105ºC)
  • Includes a test report, a user guide and design files to accelerate the evaluation process
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUA95A.PDF (1623 KB)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDRFT0.PDF (124 KB)

Detailed overview of design layout for component placement

TIDRFS9.PDF (123 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRFT1.ZIP (361 KB)

Files used for 3D models or 2D drawings of IC components

TIDRFS8.PDF (589 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

Multi-channel ICs (PMICs)

TPS6521815User-programmable Power Management IC (PMIC) with 6 DC/DC converters, 1 LDO, and 3 load switches

Data sheet: PDF | HTML
Multi-channel ICs (PMICs)

TPS65218D0Integrated power management (PMIC) for ARM® Cortex™-A8/A9 SOCs and FPGAs

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 3
Type Title Date
* Test report TIDA-00607 Test Results (Rev. A) Jul 27, 2018
EVM User's guide TPS65218EVM User's Guide (Rev. B) PDF | HTML Sep 16, 2022
Technical article Fast forward your FPGA power design with TI Designs PDF | HTML Aug 24, 2015

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos