TIDA-00606

Altera Cyclone V power reference design

TIDA-00606

Design files

Overview

This TPS65218-based reference design is a compact, integrated power solution for Altera® Cyclone® V (E, GX, GT) SoC (out of the Cyclone® series family of products). This design showcases TPS65218 as an all-in-one IC used to supply the rails needed for powering the Cyclone® V E, GX & GT SoC. The total board area needed for TPS65218, including passive components, to supply the five power rails to the Cyclone® V is just 1.594 in2. The TPS65218 has the flexibility to support either DDR3L or DDR3 memory. This power management IC can be run from a single 5V supply or from a single cell Li-Ion battery. This design has been tested and verified for industrial applications (-40°C to 105°C).

Features
  • Offers 4 highly efficient, adjustable DC-DC converters with integrated FETs to power the Altera Cyclone V
  • Additional 400mA LDO to power peripheral rails or other IO rails on the FPGA and 3 integrated load switches
  • Built-in Voltage Supervisor with over/under voltage monitoring
  • Qualified for Industrial Applications (-40°C to 105°C)
  • This design includes a test report, an EVM Guide, and design files to help accelerate the evaluation process
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUAF2A.PDF (1295 KB)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDRGE3.PDF (123 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRGE4.ZIP (763 KB)

Files used for 3D models or 2D drawings of IC components

TIDCAR2.ZIP (4165 KB)

Design file that contains information on physical board layer of design PCB

TIDRGE2.PDF (595 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

Multi-channel ICs (PMICs)

TPS6521815User-programmable Power Management IC (PMIC) with 6 DC/DC converters, 1 LDO, and 3 load switches

Data sheet: PDF | HTML
Multi-channel ICs (PMICs)

TPS65218D0Integrated power management (PMIC) for ARM® Cortex™-A8/A9 SOCs and FPGAs

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* Test report TIDA-00606 Test Results (Rev. A) Jul 27, 2018
EVM User's guide TPS65218EVM User's Guide (Rev. B) PDF | HTML Sep 16, 2022

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos