TIDA-00591

Integrated 3A NVDC 1S Battery Charger Reference Design

TIDA-00591

Design files

Overview

The bq24298 is a highly-integrated switch-mode battery charge management and system power path management device for 1 cell Li-Ion and Li-polymer battery in a wide range of smart phone and tablet applications. Its low impedance power path optimizes switch-mode operation efficiency, reduces battery charging time and extends battery life during discharging phase.

Features
  • Support up to 3A charging current
  • Highly integrated solution with the highest efficiency
  • Support Shipping Mode and System Reset
  • I2C Forced BATFET Off with Delay (9 s Typ)
  • Both host control and autonomous charging when the host is not available
  • Integrated low Rdson battery FET for long battery run time
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUA60.PDF (1332 KB)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDRFJ6.PDF (250 KB)

Detailed overview of design layout for component placement

TIDRFJ2.PDF (87 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRFJ8.ZIP (184 KB)

Files used for 3D models or 2D drawings of IC components

TIDCAH4.ZIP (444 KB)

Design file that contains information on physical board layer of design PCB

TIDRFJ7.PDF (2166 KB)

PCB layer plot file used for generating PCB design layout

TIDRFJ5.PDF (617 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

Battery charger ICs

BQ24298I2C controlled single cell 3A USB charger with NVDC Power Path and adjustable voltageUSB OTG

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Test report TIDA-00591 Test Results Jun 19, 2015

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos