TIDA-00587

Charger Booster Pack Reference Design

TIDA-00587

Design files

Overview

The TIDA-00587 reference design is a charger that has been designed as a booster pack to fit on the TI Launchpad development boards. The use of this this board for development will reduce the time spent in design and test of the bq24250 charger IC. You can charger your battery and using the on board electronic load you can discharge your battery. This will allow you to do cycle testing to measure your batteries performance and capabilities when charging with the bq24250 charger.

Features
  • Booster pack charger designed to fit Launchpad development boards
  • On board 1A electronic load
  • Two board mux to allow stacking two charger booster pack boards
  • Voltage ADC, Current ADC and Temperature ADC for monitoring the battery pack
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUAA1.PDF (1949 KB)

Reference design overview and verified performance test data

TIDRFW5.PDF (54 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRFW6.ZIP (1859 KB)

Files used for 3D models or 2D drawings of IC components

TIDCAM0.ZIP (414 KB)

Design file that contains information on physical board layer of design PCB

TIDRFW4.PDF (202 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

Analog & precision switches & muxes

TS3A441593.3V, 2:1 (SPDT), 4-channel, analog switch, 0.4Ω Ron

Data sheet: PDF | HTML
Battery charger ICs

BQ242501-cell, 2-A, I2C controlled buck battery charger with 1uA in SYSOFF mode and TS disable function

Data sheet: PDF | HTML
Precision DACs (≤10 MSPS)

DAC856016-bit, single-channel, low-power, ultra-low glitch, voltage output DAC with 2.5V,2ppm/°C reference

Data sheet: PDF | HTML
Precision op amps (Vos<1mV)

OPA334Single 0.05uV/C max, single-supply CMOS operational amplifier with shutdown

Data sheet: PDF
Series voltage references

REF32252.5-V 4-ppm/°C, 100-µA 6-pin SOT-23 series (bandgap) voltage reference

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Design guide Charger Booster Pack Design Guide Jul 7, 2015

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos