TIDA-00582

100-A Current Source Reference Design Using Two Power Modules in Parallel

TIDA-00582

Design files

Overview

A stand-alone, dual-phase power module like the Texas Instruments (TI) PTH08T250W can supply up to 50 A of output load current. However, the PTH08T250W incorporates TI's stackable controller feature that allows the outputs of multiple modules to be connected in parallel, thereby producing a reliable solution capable of supplying a load current of 100 A or more.

Features
  • Facilitates low supply voltages at very high DC currents at 100 A or more
  • Low external component count
  • High power density in a small package
  • High-current design using a fully tested and qualified power module
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDU988.PDF (477 KB)

Reference design overview and verified performance test data

TIDRG08.PDF (89 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDCAN2.ZIP (203 KB)

Design file that contains information on physical board layer of design PCB

TIDRG09.PDF (909 KB)

PCB layer plot file used for generating PCB design layout

TIDRG07.PDF (97 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

Power modules (integrated inductor)

PTH08T250W50A, 4.5V to 14V Input, Non-Isolated, Wide Output, Adjustable Power Module with TurboTrans

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Design guide 100-A Current Source Using Two Power Modules in Parallel Design Guide May 14, 2015

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.