TIDA-00558

TIDA-00558

Design files

Overview

Today's automotive power consumtion is 3KW, which will increase to 10KW in next 5 years and 12V batttary is unable to provide that much power. 48-12V bi-directional convertor provides high power requirement solution with two phases each capable of running 28A.  This solution allows bidirectional current control of both phases using a C2000 control stick and firmware OCP & OVP. The 48-12V bi-directional converter removes the voltage conditioner need and distributes loads more evenly. The 48V battary is used to power high torque motors and other high power components such as A/C compressors and EPS, while no change to 12V battery loads.

Features
  • Nominal 48V- 12V bidirectional power supply
  • Dual Phase, each capable of running 28A load 
  • Can drive a total of 56A load
  • 2 SM72295 for each phase
  • One C2000 control stick card
  • GUI monitoring and control power transfer; firmware OCP & OVP
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUAO2.PDF (1309 KB)

Reference design overview and verified performance test data

TIDRH42.PDF (170 KB)

Detailed overview of design layout for component placement

TIDRH41.PDF (153 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRH44.ZIP (8249 KB)

Files used for 3D models or 2D drawings of IC components

TIDCAY5.ZIP (492 KB)

Design file that contains information on physical board layer of design PCB

TIDRH43.PDF (1483 KB)

PCB layer plot file used for generating PCB design layout

TIDRH40.PDF (197 KB)

Detailed schematic diagram for design layout and components

TIDRH39.PDF (318 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

Automotive body & lighting MCUs

TMS320F28069-Q1 — Automotive C2000™ 32-bit MCU with 90 MHz, FPU, VCU, 256 KB flash, CLA

Data sheet: PDF | HTML
Digital temperature sensors

TMP103 — ±2°C Digital temperature sensor with I2C/SMBus capable of 1.4V in WCSP

Data sheet: PDF | HTML
Half-bridge drivers

SM72295 — 100V 3A/3A full bridge gate driver with 7V UVLO and integrated current sense amplifier

Data sheet: PDF
Real-time digital power MCUs

TMS320F28069 — C2000™ 32-bit MCU with 90 MHz, FPU, VCU, 256 KB flash, CLA

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Design guide TIDA-00558 Test Results Sep 21, 2015

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos