TIDA-00550

Dual Channel-to-Channel Isolated Universal Analog Input Module for PLC Reference Design

TIDA-00550

Design files

Overview

TIDA-00550, a dual channel-to-channel isolated universal analog input module reference design for programmable logic controllers (PLCs), combines precision and flexibility. This reference design, used in conjunction with sensor transmitters, can measure standard input voltages and currents as well as thermocouples, RTD and 4-20-mA loops. With only four input terminals, it is suited for applications where smallest real-estate, high versatility and performance is required at the same time.

Features
  • Voltage measurement up to ±12 V
  • Current measurement up to ±55 mA
  • Thermocouple and 2-wire, 3-wire and 4-wire RTD support
  • 4-20-mA loop power supply
  • Accuracy: <0.002% (25°C); <0.05% (-35°C to 85°C)
  • IEC61000-4-5 class II (±1 kV at 42 Ohm)
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUBI1.PDF (2341 KB)

Reference design overview and verified performance test data

TIDRKM7.PDF (654 KB)

Detailed overview of design layout for component placement

TIDRKM6.PDF (167 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRKN0.ZIP (2147 KB)

Files used for 3D models or 2D drawings of IC components

TIDCBV7.ZIP (664 KB)

Design file that contains information on physical board layer of design PCB

TIDRKM8.PDF (5531 KB)

PCB layer plot file used for generating PCB design layout

TIDRKM9.PDF (3186 KB)

PCB layer plot file used for generating PCB design layout

TIDRKM5.PDF (1462 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

Comparators

LM2903Dual differential comparator

Data sheet: PDF | HTML
DC/DC converters

LM50177.5-100V Wide Vin, 600mA Constant On-Time Synchronous Buck Regulator

Data sheet: PDF | HTML
DC/DC converters

TPS61093Low Input, 20V/1.1A Step-Up DC/DC Converter with Integrated Power Diode and Input/Output Isolation

Data sheet: PDF | HTML
Digital isolators

ISO7141CC4-channel, 3/1, digital isolator

Data sheet: PDF | HTML
Digital temperature sensors

LMT010.5°C Accurate 2-pin Temperature Sensor with a Pulse Train Interface

Data sheet: PDF | HTML
Linear & low-dropout (LDO) regulators

TLV704150-mA 24-V ultra-low-IQ low-dropout (LDO) voltage regulator

Data sheet: PDF | HTML
Linear & low-dropout (LDO) regulators

TPS7A30200-mA, low-noise, high-PSRR, negative, adjustable low-dropout voltage regulator with enable

Data sheet: PDF | HTML
Linear & low-dropout (LDO) regulators

TPS7A410150-mA, 50-V, low-IQ, adjustable low-dropout voltage regulator with enable

Data sheet: PDF | HTML
Linear & low-dropout (LDO) regulators

TPS7A49150-mA, 36-V, low-noise, high-PSRR, adjustable low-dropout voltage regulator with enable

Data sheet: PDF | HTML
Noninverting buffers & drivers

SN74LVC1G125Single 1.65-V to 5.5-V buffer with 3-state outputs

Data sheet: PDF | HTML
OR gates

SN74LVC1G3321-ch, 3-input 1.65-V to 5.5-V 32-mA drive strength OR gate

Data sheet: PDF
Precision ADCs

ADS126232-bit 38-kSPS 10-ch delta-sigma ADC with PGA and voltage reference for factory automation

Data sheet: PDF | HTML
Shift registers

SN74AHC5948-Bit Shift Registers With Output Registers

Data sheet: PDF | HTML
XOR (exclusive OR) gates

SN74LVC2G862-ch, 2-input, 1.65-V to 5.5-V XOR (exclusive OR) gates

Data sheet: PDF

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Design guide Dual Channel-to-Channel Isolated Universal Analog Input Module PLC Design Guide Mar 5, 2016

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos