TIDA-00535

Power Management Solution for Automotive CMOS Imager and Data Serializer Reference Design

TIDA-00535

Design files

Overview

The TIDA-00535 reference design provides a power management solution for automotive imaging system using the voltage regulators LP5907-Q1, LP5907 and LM436002-Q1 to provide low noise  voltage rails of 1.5V , 1.8 V and 3.3 V to CMOS high dynamic range camera, DS90UB913A-Q1 FPD-Link Serializer chipset and clock oscillator.

Features
  • Space optimized power management solution for CMOS sensor and Serializer
  • Cost optimize solution
  • Test data and design recommendations for power management section of the system
  • Components in this design are available in Automotive AEC Q100 Qualified Grade 1.
  • Nominal input voltage 12 V. Range from VIN+0.3 V to 36 V
  • Output voltage rails:3.3V, 1.8V and 1.5V
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUA54.PDF (1455 KB)

Reference design overview and verified performance test data

TIDRG98.PDF (196 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDCAP8.ZIP (903 KB)

Design file that contains information on physical board layer of design PCB

TIDRG99.PDF (672 KB)

PCB layer plot file used for generating PCB design layout

TIDRG97.PDF (242 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

DC/DC converters

LM43602-Q1Automotive Qualified 3.5V to 36V, 2A Synchronous Step-Down Voltage Converter

Data sheet: PDF | HTML
FPD-Link SerDes

DS90UB913A-Q125- to 100-MHz, 10-bit & 12-bit FPD-Link III serializer

Data sheet: PDF | HTML
Linear & low-dropout (LDO) regulators

LP5907250-mA, low-noise, high-PSRR, ultra-low-dropout voltage regulator with low IQ and enable

Data sheet: PDF | HTML
Linear & low-dropout (LDO) regulators

LP5907-Q1Automotive, 250-mA, low-noise, high-PSRR, ultra-low-dropout voltage regulator with low IQ and enable

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* Design guide Power Management for Automotive CMOS Imager and Data Serializer Design Guide Jun 18, 2015
Technical article How LDOs meet power requirements for automobile camera modules PDF | HTML Jan 14, 2016

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos