TIDA-00533

Rail Cleaner With Adjustable Output Voltage Drop and Soft-start Capabilities Reference Design

TIDA-00533

Design files

Overview

The TIDA-00533 reference design features a post regulation voltage follower and rail cleaner for noise sensitive applications; provides a high efficiency by operating at the voltage dropout level. This design also offers functional and safety features which make it more beneficial than a discrete rail cleaner.

Features
  • Post-Regulation Rail Ripple Cleaner
  • Adjustable Output Voltage Dropout
  • Output Voltage Disabled Feature
  • Adjustable Soft-Startup
  • Small Foot Print
  • Safety Features: UVLO, output current limiting, over temperature protection
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDU973.PDF (867 KB)

Reference design overview and verified performance test data

TIDRF04.PDF (111 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRF05.ZIP (1088 KB)

Files used for 3D models or 2D drawings of IC components

TIDCAD3.ZIP (500 KB)

Design file that contains information on physical board layer of design PCB

TIDRF03.PDF (265 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

Linear & low-dropout (LDO) regulators

LP38798800-mA, 20-V, low-noise, high-PSRR, adjustable low-dropout voltage regulator with enable

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* Design guide Rail Cleaner With Adjustable Output Voltage Drop Design Guide May 13, 2015
Technical article Decrease power consumption with an LDO PDF | HTML Jul 19, 2016

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.