TIDA-00528

TIDA-00528

Design files

Overview

This verified design can accurately measure current, voltage and power on a bus as high as 400 V using an I2C- or SMBUS-compatible interface. This design is targeted towards industrial applications where there is a need to measure system current accurately with bus voltages greater than 40 Volts such as Solar inverters, HEV/EV systems and Source generation for AC/DC electronic loads and power sources. This is a low cost non-isolated solution for high voltage current monitoring. It uses INA226 and OPA333 along with a 600-V P-FET transistor.

Features
  • Supports Bus Voltages between 40 and 400 Volts
  • Current, Voltage and Power Monitor
  • I2C-/SMBUS-compatible interface
  • High accuracy
  • Low cost
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDU849.PDF (1165 KB)

Reference design overview and verified performance test data

TIDRJQ1.PDF (92 KB)

Detailed overview of design layout for component placement

TIDRJQ0.PDF (114 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRJQ3.ZIP (1018 KB)

Files used for 3D models or 2D drawings of IC components

TIDCBN5.ZIP (186 KB)

Design file that contains information on physical board layer of design PCB

TIDCBN6.ZIP (273 KB)

Design file that contains information on physical board layer of design PCB

TIDRJQ2.PDF (581 KB)

PCB layer plot file used for generating PCB design layout

TIDRJP9.PDF (280 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

Digital power monitors

INA22636V, 16-bit, ultra-precise i2c output current/voltage/power monitor w/alert

Data sheet: PDF | HTML
Precision op amps (Vos<1mV)

OPA333Micropower, 1.8-V, 17-µA zero-drift CMOS precision operational amplifier

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* Design guide 40V to 400V Uni-directional Current/Voltage/Power Monitoring Design Guide Mar 13, 2015
Selection guide Current Sense Amplifiers (Rev. E) Sep 20, 2021

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos