TIDA-00512

340W Digital Controlled LLC Resonant Half-Bridge DC-to-DC Power Conversion Reference Design

TIDA-00512

Design files

Overview

This design is a LLC resonant half-bridge DC-DC power converter with digital control using 3138ACC32EVM-149 daughter-card. The daughter-card control functions with preloaded firmware providing the required control functions for a LLC resonant half-bridge converter.  The TIDA-00512 (3138ALLCEVM-150) accepts a DC input from 350VDC to 400VDC, and outputs a nominal 12VDC with full load output power of 340W, or full output current of 29A.

As seen at APEC

Features
  • Synchronous rectification
  • Optimal diode emulation and dead time of synchronous rectification
  • Cycle-by-cycle current limiting with duty cycle matching
  • Automatic mode switching between LLC mode and PWM mode
  • Test points to facilitate device and topology evaluation
Output voltage options TIDA-00512.1
Vin (Min) (V) 350
Vin (Max) (V) 400
Vout (Nom) (V) 12
Iout (Max) (A) 29
Output Power (W) 348
Isolated/Non-Isolated Isolated
Input Type DC
Topology Half Bridge- LLC
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDU810.PDF (486 KB)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDRD45.PDF (321 KB)

Detailed overview of design layout for component placement

TIDRD44.PDF (121 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDC932.ZIP (391 KB)

Design file that contains information on physical board layer of design PCB

TIDRD43.PDF (408 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

AC/DC controllers

UCC286008-pin quasi resonant Flyback green mode controller

Data sheet: PDF | HTML
AC/DC controllers

UCD3138064AHighly Integrated Digital Controller for Isolated Power

Data sheet: PDF | HTML
AC/DC controllers

UCD3138AUCD3138A Highly Integrated Digital Controller for Isolated Power

Data sheet: PDF | HTML
AC/DC controllers

UCD7138Single-channel synchronous rectifier driver with body-diode conduction sensing

Data sheet: PDF | HTML
Half-bridge drivers

UCC277144-A, 600-V half bridge gate driver

Data sheet: PDF | HTML
Ideal diode & ORing controllers

TPS24110.8-V to 16.5-V 1.2A IQ 293-uA Igate source N+1 and OR-ing power rail controller

Data sheet: PDF | HTML
Precision op amps (Vos<1mV)

OPA376Precision (0.025mV), low noise (7.5nV/rtHz), low quiescent current (760uA) op amp

Data sheet: PDF | HTML
RS-232 transceivers

SN65C32213- to 5.5-V single channel 1Mbps RS-232 line driver/receiver with +/-15-kV ESD protection

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Test report TIDA-00512 Test Results Feb 27, 2015

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos