TIDA-00506

Automotive Capacitive Proximity Kick to Open Detection Reference Design

TIDA-00506

Design files

Overview

This reference design showcases proximity sensitivity using our FDC1004 evaluation module (EVM) for an automotive kick-to-open application within a plastic bumper. This design also showcases test results that include exposure to mud and water on the bumper to determine the impact of common environmental factors.

Features
  • Input offset capacitance up to 100 pF. The large offset-capacitance capability allows for the use of remote sensors and long cables. It also allows tracking and compensating for environmental changes over time (temperature and humidity).
  • A two-channel shield drives up to 400 pF. The large shield drive can reduce environmental interferences such as EMI, noise and proximity from undesired targets and help focus the sensing direction of a capacitive sensor, thus enhancing its resolution.
  • Effective resolution (noise floor) of 16 bits allows far object sensing with a small, inexpensive conductive sensor.
  • Four measurement channels allow multiple applications where one channel can be used as an environmental sensor to track and compensate for environmental (temperature and humidity) changes.
  • Small 3-mm x 3-mm footprint enables using the device in space-constrained applications
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDU822.PDF (1053 KB)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDRD68.PDF (109 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDC943.ZIP (258 KB)

Design file that contains information on physical board layer of design PCB

TIDRD67.PDF (172 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

Signal conditioners

FDC10044-channel 16-bit capacitance-to-digital converter with active shield driver for EMC protection

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* Test report TIDA-00506 Test Results Mar 4, 2015
User guide TIDA-00506 Design Considerations Mar 4, 2015

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos