TIDA-00499

Transient and Digital Fault Recorder AFE Using Differential Amplifiers and HS ADC Reference Design

TIDA-00499

Design files

Overview

While Digital Fault Recorders (DFRs) can detect transients in 17/20 μs at 60/50 Hz, transient recorders capture disturbances that can peak and decay well within a microsecond. This reference design demonstrates the capturing of transient inputs at up to 1 MHz for DFR and 25 MHz for transient tecorders. Both positive and negative transients (<=2-kV peak) can be captured with varying resolution based on application need (12-bit to 14-bit resolution) and within 10% accuracy using a differential amplifier driving a high-speed converter.

Features
  • Transient recording from 10 MHz to 25 Mhz (> 166,000 samples/cycle)
  • DFR of up to 1 MHz
  • Differential amplifier front end to interface transient inputs to differential ADC
  • Measurement range: capture input transient from 250-V to 2-kV peak, 1.2/50 us
  • Measurement sensitivity (10% to 100% of input voltage range): ±20 V (resolution) for 2-kV peak
  • Measurement accuracy (10% to 100% of input voltage range): < 10%  for transient capture and < 1% for DFR
  • Tested for surge immunity as per IEC61000-4-5 up to 4 kV with 42-Ω impedance
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUAT7A.PDF (5184 KB)

Reference design overview and verified performance test data

TIDRII9.ZIP (290 KB)

Detailed overview of design layout for component placement

TIDRII8.ZIP (388 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRIJ2.ZIP (10109 KB)

Files used for 3D models or 2D drawings of IC components

TIDCBB6.ZIP (4385 KB)

Design file that contains information on physical board layer of design PCB

TIDRIJ0.ZIP (2806 KB)

PCB layer plot file used for generating PCB design layout

TIDRIJ1.ZIP (830 KB)

PCB layer plot file used for generating PCB design layout

TIDRII7.ZIP (1015 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

General-purpose op amps

OPA322Single, 5.5-V, 20-MHz, 65-mA output current, low noise (8.5-nV/√Hz) operational amplifier

Data sheet: PDF | HTML
Fully differential amplifiers

THS4531Ultra low power 0.25mA, RRO, fully differential amplifier

Data sheet: PDF | HTML
Precision ADCs

ADS725412 Bit, 1 MSPS, Dual, Simultaneous Sampling Differential SAR ADC

Data sheet: PDF | HTML
High-speed ADCs (≥10 MSPS)

ADC3441Quad-Channel, 14-Bit, 25-MSPS Analog-to-Digital Converter (ADC)

Data sheet: PDF | HTML
Series voltage references

LM41400.1% 3-ppm/°C precision micropower low-dropout series voltage reference with enable pin

Data sheet: PDF | HTML
Precision ADCs

ADS8354Dual 700kSPS 16-Bit Simultaneous-Sampling SAR Analog-to-Digital Converter (ADC)

Data sheet: PDF | HTML
Fully differential amplifiers

THS4521Very low power rail-to-rail output fully differential amplifier

Data sheet: PDF | HTML
DC/DC converters

TPS620801.2A High Efficient Step Down Converter in 2x2mm SON Package, with Adjustable Vout

Data sheet: PDF | HTML
Precision ADCs

ADS7854SAR ADC, dual, differential input, 1 MSPS, 14-bit, simultaneous sampling

Data sheet: PDF | HTML
High-speed ADCs (≥10 MSPS)

ADC3421Quad-channel 12-bit 25-MSPS analog-to-digital converter (ADC)

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Design guide AFE Using High-Speed ADC and Differential Amp for Digital Fault Recorder or TWFL (Rev. A) Oct 25, 2016

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos