TIDA-00471

TIDA-00471

Design files

Overview

The TPS53355 Inductor-On-Top step-down buck converter design enables high power density through reduction of X-Y PCB area and results in >86% efficiency with only 1.8W of power loss and 6mV of output voltage ripple requiring only 5x100uF ceramic output caps.

Features

 

• >86% Efficiency at 12VIN, 1Vout, 650KHz
•  1.8W power loss at 12.6W Output Power
•  6mV Output Voltage Ripple
• 2.4mV Output Voltage Overshoot in response to 3A to 6A load step, 2.5A/us
• 2.2mV Output Voltage Undershoot in response to 6A to 3A load release, 2.5A/us
• 39 total components including IC

  • • >86% Efficiency at 12VIN, 1Vout, 650KHz
  • •  1.8W power loss at 12.6W Output Power
  • •  6mV Output Voltage Ripple
  • • 2.4mV Output Voltage Overshoot in response to 3A to 6A load step, 2.5A/us
  • • 2.2mV Output Voltage Undershoot in response to 6A to 3A load release, 2.5A/us
  • • 39 total components including IC

Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDU926.PDF (1455 KB)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDREB4.PDF (158 KB)

Detailed overview of design layout for component placement

TIDREB3.PDF (99 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDCA55.ZIP (258 KB)

Design file that contains information on physical board layer of design PCB

TIDREB2.PDF (120 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

DC/DC converters

TPS53355 — High-efficiency 1.5-V to 15-V, 30-A synchronous SWIFT™ buck converter with eco-mode

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Test report TIDA-00471 Test Results Apr 14, 2015

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos