TIDA-00440

Leakage Current Measurement Reference Design for Determining Insulation Resistance

TIDA-00440

Design files

Overview

This reference design measures insulation resistance up to 100 MΩ. It has an on-board isolated 500-Vdc power supply and an isolated signal conditioning circuit to measure the leakage current. This design is useful to find leakage due to insulation breakdown in transformer and motor windings.

Features
  • Leakage current measurement circuit with option for programmable current sense amplifier and switchable shunt resistors
  • Range of measurement: 0 to 100 MΩ with accuracy of 5% (un-calibrated)
  • Test voltage level derived from IEEE 43-2000 (recommended practice for testing insulation resistance of rotating machinery)
  • On-board isolated 500-V power supply to measure insulation resistance
  • Provision for calibration resistor on board
  • Hardware support for start-of-frame detect allows implement IEEE1588 PTP
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDU873A.PDF (2507 KB)

Reference design overview and verified performance test data

TIDRDQ3.ZIP (248 KB)

Detailed overview of design layout for component placement

TIDRDQ2.PDF (69 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRDQ6.ZIP (6588 KB)

Files used for 3D models or 2D drawings of IC components

TIDCA04.ZIP (898 KB)

Design file that contains information on physical board layer of design PCB

TIDRDQ5.ZIP (289 KB)

PCB layer plot file used for generating PCB design layout

TIDRDQ1.ZIP (848 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

AC/DC controllers

UCC28711Constant-voltage, constant-current PWM with PSR, valley switching, NTC option, and 0-mV cable comp.

Data sheet: PDF | HTML
Analog & precision switches & muxes

TS5A231575V, 2:1 (SPDT), 2-channel, analog switch

Data sheet: PDF | HTML
Analog current-sense amplifiers

INA22536V, bi-directional current sense amplifier w/ four pin-selectable gain settings

Data sheet: PDF | HTML
DC/DC converters

LM5160ALM5160A Wide Input 65V, 2A Synchronous Buck / Fly-Buck™ Converter

Data sheet: PDF | HTML
Digital isolators

ISO7640FM4-channel, 4/0, digital isolator

Data sheet: PDF | HTML
Instrumentation amplifiers

INA333Low-Power, Zero-Drift, Precision Instrumentation Amplifier

Data sheet: PDF | HTML
Linear & low-dropout (LDO) regulators

LP2985-N150-mA, 16-V, low-dropout voltage regulator with enable

Data sheet: PDF | HTML
MOSFETs

CSD13202Q212-V, N channel NexFET™ power MOSFET, single SON 2 mm x 2 mm, 9.3 mOhm

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 3
Top documentation Type Title Format options Date
* Design guide Leakage Current Measurement for Determining Insulation Resistance Design Guide (Rev. A) Apr 30, 2015
Selection guide Current Sense Amplifiers (Rev. E) Sep 20, 2021
Technical article How to detect insulation failures in electrical equipment – part 2 PDF | HTML May 2, 2016

Related design resources

Design tools & simulation

SIMULATION TOOL
TINA-TI SPICE-based analog simulation program

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos